3001740 - SCBI 4-6 W
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Cross-connector for terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/40/3001740.prj},{NB=3001740},{MANUID=3001740},{AAF040=0.006},{AAC900=6.200},{AAP367=4},{AAO663=4046356976992},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85369095},{AAO676=3001740},{DESCSHORT=Fixed bridge},{DESCLONG=Fixed bridge, pitch: 6.2 mm, color: silver},{MANUTYPEDESC=SCBI 4-6 W},{PREVIEW=../../../_pool_/6f/8a/56664_3000_int_04.png},{INTNO=4046356976992},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=15},{BAD124=No},{BAA351=silver-colored},{BAB888=Cross connector},{BAD383=No},{AAC034=No},{AAW338=Fixed bridge},{AAU734=Fixed bridge, pitch: 6.2 mm, color: silver},{AAO057=SCBI 4-6 W},{COO=CN},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAD124
Explosion tested design (EEx e)
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
AAC900
Grid dimensions
[mm]
BAB888
Design
ⁿ/ₐ
BAD383
Insulation present
ⁿ/ₐ
AAP367
Number of bridged terminals
ⁿ/ₐ
AAC034
shock-hazard protection present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3001740
3001740
Fixed bridge
Fixed bridge, pitch: 6.2 ...
SCBI 4-6 W
4046356976992
Phoenix Contact GmbH & Co...
15
No
silver-colored
0.006
6.200
Cross connector
No
4
No
4046356976992
Fixed bridge
Fixed bridge, pitch: 6.2 ...
SCBI 4-6 W
4063151
1
100
10
10
85369095
CN
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D