目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
Reduction asymetric - GRID CHANNEL U-shape
Pflitsch
Wire-tray Trunking
Wire-tray shaped parts
Powered by
CAD模型選擇
{pflitsch/8_gitter_kanal_sys/2_gitter_formteile/gk_l_x4.prj},{NB=PFLITSCH GKX 320 x 60 S(410S12)},{NENN=320x60},{NENN2=120x60},{ARTNR1=GKX 320 x 60},{LSTART=410},{A=320},{B=60},{A1=120.000},{B1=60.000},{D1=5},{D2=5},{L=410},{OBERFLAECHE=S},{GEWICHT=5.470},{VE=1},{VERS=1},{REDVIS=320-120},{X=2.000},{RADIUS=210},{RADIUS2=320},{LX=85.000},{LY=148.000},{LZ=135.000},{LK=210.000},{MO=0.000},{RO=14.000},{INFO=vereinfachte Darstellung}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NENN
Nominal dimensions
ⁿ/ₐ
NENN2
Nominal dimensions
ⁿ/ₐ
A
Length
[mm]
B
Height
[mm]
A1
[mm]
B1
[mm]
D1
Length
[mm]
D2
Length
[mm]
GEWICHT
Weight
[kg]
VE
Package unit
ⁿ/ₐ
INFO
Important Note
ⁿ/ₐ
PFLITSCH GKX 53 x 46 S(4...
53x46
60x60
53
46
60.000
60.000
4
4
1.760
1
simplified illustration
PFLITSCH GKX 53 x 46 S(4...
53x46
75x55
53
46
75.000
55.000
4
4
1.760
1
simplified illustration
PFLITSCH GKX 60 x 60 S(4...
60x60
53x46
60
60
53.000
46.000
4
4
1.870
1
simplified illustration
PFLITSCH GKX 60 x 60 S(4...
60x60
75x55
60
60
75.000
55.000
4
4
1.870
1
simplified illustration
PFLITSCH GKX 75 x 55 S(4...
75x55
60x60
75
55
60.000
60.000
4
4
1.880
1
simplified illustration
PFLITSCH GKX 75 x 55 S(4...
75x55
53x46
75
55
53.000
46.000
4
4
1.880
1
simplified illustration
PFLITSCH GKX 75/5 x 55 S...
75/5x55
60x60
75
55
60.000
60.000
5
5
2.940
1
simplified illustration
PFLITSCH GKX 75/5 x 55 S...
75/5x55
53x46
75
55
53.000
46.000
5
5
2.940
1
simplified illustration
PFLITSCH GKX 120 x 60 S(...
120x60
75x55
120
60
75.000
55.000
5
5
3.160
1
simplified illustration
PFLITSCH GKX 120 x 60 S(...
120x60
60x60
120
60
60.000
60.000
5
5
3.160
1
simplified illustration
PFLITSCH GKX 220 x 60 S(...
220x60
120x60
220
60
120.000
60.000
5
5
4.280
1
simplified illustration
PFLITSCH GKX 220 x 60 S(...
220x60
75x55
220
60
75.000
55.000
5
5
4.280
1
simplified illustration
PFLITSCH GKX 320 x 60 S(...
320x60
220x60
320
60
220.000
60.000
5
5
5.470
1
simplified illustration
PFLITSCH GKX 320 x 60 S(...
320x60
120x60
320
60
120.000
60.000
5
5
5.470
1
simplified illustration
PFLITSCH GKX 420 x 60 S(...
420x60
320x60
420
60
320.000
60.000
6
5
7.540
1
simplified illustration
PFLITSCH GKX 420 x 60 S(...
420x60
220x60
420
60
220.000
60.000
6
5
7.540
1
simplified illustration
PFLITSCH GKX 120 x 110 S...
120x110
75x55
120
110
75.000
55.000
5
5
4.280
1
simplified illustration
PFLITSCH GKX 120 x 110 S...
120x110
60x60
120
110
60.000
60.000
5
5
4.280
1
simplified illustration
PFLITSCH GKX 220 x 110 S...
220x110
120x110
220
110
120.000
110.000
5
5
5.470
1
simplified illustration
PFLITSCH GKX 220 x 110 S...
220x110
75x55
220
110
75.000
55.000
5
5
5.470
1
simplified illustration
PFLITSCH GKX 320 x 110 S...
320x110
220x110
320
110
220.000
110.000
5
5
6.620
1
simplified illustration
PFLITSCH GKX 320 x 110 S...
320x110
120x110
320
110
120.000
110.000
5
5
6.620
1
simplified illustration
PFLITSCH GKX 420 x 110 S...
420x110
320x110
420
110
320.000
110.000
6
5
9.090
1
simplified illustration
PFLITSCH GKX 420 x 110 S...
420x110
220x110
420
110
220.000
110.000
6
5
9.090
1
simplified illustration
PFLITSCH GKX 520 x 110 S...
520x110
420x110
520
110
420.000
110.000
6
5
10.590
1
simplified illustration
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D