目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
EKI - Endkappe Innen
Pflitsch
Industrial channel
Form parts
End caps
Powered by
CAD模型選擇
{pflitsch/2_industriekanal/formteile/7_endkappen/eki.prj},{NB=PFLITSCH EKI 150/100 S},{NENN=150x100},{ARTNR1=EKI 150/100},{OBERFLAECHE=S},{A=148.2},{B=99.5},{VE=1},{STANDARD=1},{D1=20.0},{AS=4},{S1=1.500},{S2=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
NENN
Nominal dimensionses
[mm]
ARTNR
Article number
ⁿ/ₐ
A
Lenght
[mm]
B
Height
[mm]
S
Material thickness
[mm]
VE
Package unit
ⁿ/ₐ
PFLITSCH EKI 50/ 50 S
50x50
EKI 50/ 50 S
47.4
49.1
1.25
1
PFLITSCH EKI 75/ 75 S
75x75
EKI 75/ 75 S
72.8
74.5
1.25
1
PFLITSCH EKI 100/100 S
100x100
EKI 100/100 S
98.2
99.9
1.25
1
PFLITSCH EKI 150/100 S
150x100
EKI 150/100 S
148.2
99.5
1.50
1
PFLITSCH EKI 200/100 S
200x100
EKI 200/100 S
199.0
99.5
1.50
1
PFLITSCH EKI 300/150 S
300x150
EKI 300/150 S
300.6
150.3
1.50
1
PFLITSCH EKI 400/150 S
400x150
EKI 400/150 S
402.2
150.4
1.50
1
PFLITSCH EKI 500/150 S
500x150
EKI 500/150 S
504.0
150.4
1.50
1
PFLITSCH EKI 600/150 S
600x150
EKI 600/150 S
604.6
150.4
1.50
1
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D