目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
KWL - In-line graduated converter (LH)
Pflitsch
Industrial channel
Form parts
In-line converters
Powered by
CAD模型選擇
{pflitsch/2_industriekanal/formteile/5_wendestuecke/kwl.prj},{NB=PFLITSCH KWL 300/100 S (1)},{NENN=300x100},{ARTNR1=KWL 300/100},{DECKELSICHT=1},{OBERFLAECHE=S},{A1=301.8},{VER=2},{B=101.6},{B1=101.6},{D=152},{VE=1},{AS=10},{S1=1.500},{S2=1.250},{O1= },{O2= }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NENN
Nominal dimensions
[mm]
ARTNR
Article number
ⁿ/ₐ
A
Width
[mm]
B
Height
[mm]
B1
Width
[mm]
D
Lenght
[mm]
S
Material thickness
[mm]
VE
Package unit
ⁿ/ₐ
PFLITSCH KWL 150/100 S ...
150x100
KWL 150/100 S
152.4
101.6
101.6
152
1.50
1
PFLITSCH KWL 200/100 S ...
200x100
KWL 200/100 S
203.2
101.6
101.6
152
1.50
1
PFLITSCH KWL 300/100 S ...
300x100
KWL 300/100 S
304.8
101.6
101.6
152
1.50
1
PFLITSCH KWL 300/150 S ...
300x150
KWL 300/150 S
304.8
152.4
152.4
152
1.50
1
PFLITSCH KWL 400/150 S ...
400x150
KWL 400/150 S
406.4
152.4
152.4
152
1.50
1
PFLITSCH KWL 500/150 S ...
500x150
KWL 500/150 S
508.0
152.4
152.4
152
1.50
1
PFLITSCH KWL 600/150 S ...
600x150
KWL 600/150 S
608.6
152.4
152.4
152
1.50
1
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D