目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland standard brass - metric
Pflitsch
Cable Gland
UNI Dicht Metric
Brass gland
Powered by
CAD模型選擇
{pflitsch/1_kabelv/1_uni_m/1_messing/u2_standard.prj},{NB=PFLITSCH 23254d 18},{A=M32x1.5},{ANENN=32.000},{WERKSTOFF=Messing, vernickelt},{D=8},{DVAL=$D1.,15},{D1=8.000},{ARTNR1=23254d},{ARTNR2=83254d},{DICHTEINSATZ=},{DICHTVAL= '', 'TPE', 'i', 'LSR', 'p', 'TPE-V','B','T 80s'},{INFO=INFO PDF},{DI=18},{DICHTMIN=14.000},{DICHTMAX=18.000},{FC=bl},{C=25.0},{SW1=35x38.5},{SW1S=35.000},{SW1E=38.500},{SW2=30x33.5},{SW2S=30.000},{SW2E=33.500},{VE=25},{R=4.000},{GEWICHT=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
A
Connecting thread
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
FC
Colour code (only TPE sealing inserts)
ⁿ/ₐ
C
Build height
[mm]
SW1
Spanner-width
[mm]
SW2
Spanner-width
[mm]
VE
Package unit
ⁿ/ₐ
PFLITSCH 20606d 3
M6x0,75
Brass gland
20606d 3
3 - 2.5
14.0
8,0x9,0
8,0x9,0
50
PFLITSCH 208210d 4.5
M8x1
Brass gland
208210d 4.5
4.5 - 3
ws
15.5
11,0x12,2
11,0x12,2
50
PFLITSCH 21049dm 1x3/1mm
M10x1
Brass gland
21049dm 1x3/1mm
3 - 2
ws
19.5
14x15,5
14x15,5
50
PFLITSCH 21049dm 1x4/1mm
M10x1
Brass gland
21049dm 1x4/1mm
4 - 2.5
ws
19.5
14x15,5
14x15,5
50
PFLITSCH 21049dm 1x5/1mm
M10x1
Brass gland
21049dm 1x5/1mm
5 - 3.5
ws
19.5
14x15,5
14x15,5
50
PFLITSCH 21049d 7/1mm
M10x1
Brass gland
21049d 7/1mm
6.5 - 4
ge
19.5
14x15,5
14x15,5
50
PFLITSCH 21049dm 1x3/1.5...
M10x1,5
Brass gland
21049dm 1x3/1.5mm
3 - 2
ws
19.5
14x15,5
14x15,5
50
PFLITSCH 21049dm 1x4/1.5...
M10x1,5
Brass gland
21049dm 1x4/1.5mm
4 - 2.5
ws
19.5
14x15,5
14x15,5
50
PFLITSCH 21049dm 1x5/1.5...
M10x1,5
Brass gland
21049dm 1x5/1.5mm
5 - 3.5
ws
19.5
14x15,5
14x15,5
50
PFLITSCH 21049d 7/1.5mm
M10x1,5
Brass gland
21049d 7/1.5mm
6.5 - 4
ge
19.5
14x15,5
14x15,5
50
PFLITSCH 21249d 7
M12x1.5
Brass gland
21249d 7
6.5 - 4
ge
20.0
14x15.5
14x15.5
50
PFLITSCH 21650d 7
M16x1.5
Brass gland
21650d 7
6.5 - 4
ge
20.0
18x20
17x18.9
50
PFLITSCH 21650d 8
M16x1.5
Brass gland
21650d 8
8 - 5
gu
20.0
18x20
17x18.9
50
PFLITSCH 21650d 9
M16x1.5
Brass gland
21650d 9
9.5 - 6.5
sw
20.0
18x20
17x18.9
50
PFLITSCH 22052d 7
M20x1.5
Brass gland
22052d 7
6.5 - 4
ge
20.0
22x24.4
22x24.4
50
PFLITSCH 22052d 8
M20x1.5
Brass gland
22052d 8
8 - 5
gu
20.0
22x24.4
22x24.4
50
PFLITSCH 22052d 9
M20x1.5
Brass gland
22052d 9
9.5 - 6.5
sw
20.0
22x24.4
22x24.4
50
PFLITSCH 22052d 11
M20x1.5
Brass gland
22052d 11
10.5 - 7
gr
20.0
22x24.4
22x24.4
50
PFLITSCH 22052d 13
M20x1.5
Brass gland
22052d 13
13 - 9
rt
20.0
22x24.4
22x24.4
50
PFLITSCH 22553d 7
M25x1.5
Brass gland
22553d 7
6.5 - 4
ge
21.0
28x31.2
24x26.7
50
PFLITSCH 22553d 8
M25x1.5
Brass gland
22553d 8
8 - 5
gu
21.0
28x31.2
24x26.7
50
PFLITSCH 22553d 9
M25x1.5
Brass gland
22553d 9
9.5 - 6.5
sw
21.0
28x31.2
24x26.7
50
PFLITSCH 22553d 11
M25x1.5
Brass gland
22553d 11
10.5 - 7
gr
21.0
28x31.2
24x26.7
50
PFLITSCH 22553d 13
M25x1.5
Brass gland
22553d 13
13 - 9
rt
21.0
28x31.2
24x26.7
50
PFLITSCH 22553d 16
M25x1.5
Brass gland
22553d 16
15.5 - 11.5
ws
21.0
28x31.2
24x26.7
50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D