目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
TE-G-I - Spacer and small tables
Pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{pedrotti/portastampi/selezione_della_serie_piastre/te_g_i.prj},{NB=TE-G-I 296x496-22-Acciaio 1.1730RettificataYes},{IDNR=},{TYP=296x496},{S1=22},{S2=16},{MAT=Acciaio 1.1730},{MATX='Acciaio 1.1730','Acciaio 1.1730','Acciaio 1.2085','Acciaio 1.2085'},{FT=Rettificata},{A=496},{B=456},{C=-},{CC=456},{D=396},{E=186},{F=150},{G=113},{GG=113},{H=126},{HH=126},{N=4},{NDM=8.000},{KDM=6.647},{D1=14.1},{D2=23},{D3=9},{D4=14},{D5=33},{D6=28},{M=M8},{SM=2.3},{T=7.10},{T1=9},{T3=6.5},{TIP=106},{L=25},{X=456},{Y=150},{NF=6},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
S1
Thickness
[mm]
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
D3
ø
[mm]
D4
ø
[mm]
D5
ø
[mm]
D6
ø
[mm]
SM
[mm]
T1
[mm]
T3
[mm]
X
Distancers hole position 1
[mm]
Y
Distancers hole position 2
[mm]
NF
Number of distancers holes
[mm]
TE-G-I 156x156-18
156x156
18
Grinded
156
130
120
78
-
-
9
14
25
20
2.0
9
6.0
130
57
4
TE-G-I 156x196-18
156x196
18
Grinded
196
170
160
78
-
-
9
14
25
20
2.0
9
6.0
170
57
4
TE-G-I 156x246-18
156x246
18
Grinded
246
220
210
78
-
-
9
14
25
20
2.0
9
6.0
220
57
4
TE-G-I 156x296-18
156x296
18
Grinded
296
234
260
78
57
-
9
14
25
20
2.3
9
5.5
270
57
4
TE-G-I 156x346-18
156x346
18
Grinded
346
284
310
78
57
-
9
14
25
20
2.3
9
5.5
320
57
4
TE-G-I 196x196-18
196x196
18
Grinded
196
170
160
116
60
-
9
14
25
20
2.0
9
6.0
170
94
4
TE-G-I 196x246-18
196x246
18
Grinded
246
220
210
116
60
-
9
14
25
20
2.0
9
6.0
220
94
4
TE-G-I 196x296-18
196x296
18
Grinded
296
270
260
116
60
-
9
14
25
20
2.0
9
6.0
270
94
4
TE-G-I 196x346-18
196x346
18
Grinded
346
320
310
116
60
-
9
14
25
20
2.0
9
6.0
320
94
4
TE-G-I 196x396-22
196x396
22
Grinded
396
364
312
100
36
58
9
14
25
20
2.3
9
5.5
364
72
6
TE-G-I 196x446-22
196x446
22
Grinded
446
414
362
100
36
58
9
14
25
20
2.3
9
5.5
414
72
6
TE-G-I 246x246-18
246x246
18
Grinded
246
214
166
148
84
100
9
14
27
22
2.0
9
6.0
214
120
4
TE-G-I 246x296-18
246x296
18
Grinded
296
264
216
148
84
100
9
14
27
22
2.0
9
6.0
264
120
4
TE-G-I 246x346-18
246x346
18
Grinded
346
314
266
148
84
100
9
14
27
22
2.0
9
6.0
314
120
4
TE-G-I 246x396-18
246x396
18
Grinded
396
364
316
148
84
100
9
14
27
22
2.0
9
6.0
364
120
6
TE-G-I 246x446-22
246x446
22
Grinded
446
414
366
148
84
100
9
14
27
22
2.3
9
5.5
414
120
6
TE-G-I 246x496-22
246x496
22
Grinded
496
464
416
148
84
100
9
14
27
22
2.3
9
5.5
464
120
6
TE-G-I 296x296-22
296x296
22
Grinded
296
256
196
186
113
126
9
14
33
28
3.0
9
7.0
256
150
4
TE-G-I 296x346-22
296x346
22
Grinded
346
306
246
186
113
126
9
14
33
28
3.0
9
7.0
306
150
4
TE-G-I 296x396-22
296x396
22
Grinded
396
356
296
186
113
126
9
14
33
28
3.0
9
7.0
356
150
6
TE-G-I 296x446-22
296x446
22
Grinded
446
406
346
186
113
126
9
14
33
28
3.0
9
7.0
406
150
6
TE-G-I 296x496-22
296x496
22
Grinded
496
456
396
186
113
126
9
14
33
28
2.3
9
6.5
456
150
6
TE-G-I 296x546-27
296x546
27
Grinded
546
506
446
186
113
126
9
14
33
28
2.3
9
6.5
506
150
6
TE-G-I 346x346-22
346x346
22
Grinded
346
306
246
234
161
174
11
17
33
28
3.0
11
7.0
306
198
4
TE-G-I 346x396-22
346x396
22
Grinded
396
356
296
234
161
174
11
17
33
28
3.0
11
7.0
356
198
6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D