目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
PX - Support plates
Pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{pedrotti/portastampi/selezione_della_serie_piastre/px.prj},{NB=PX 296x496-36-Acciaio 1.1730RettificataYes},{IDNR=},{TYP=296x496},{S=36},{MAT=Acciaio 1.1730},{MATX='Acciaio 1.1730','Acciaio 1.1730','Acciaio 1.2085','Acciaio 1.2085'},{FT=Rettificata},{A=496},{B=436},{C=366},{D=150},{DD=150},{E=296},{F=234},{G=150},{H=228},{D1=34},{D2=15},{N=4},{SM=2.3},{TIP=106},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
S
Thickness
[mm]
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
D1
ø
[mm]
D2
ø
[mm]
SM
[mm]
PX 156x156-26
156x156
26
Grinded
156
120
76
-
156
110
57
65
22
11
2.0
PX 156x196-26
156x196
26
Grinded
196
160
116
-
156
110
57
85
22
11
2.0
PX 156x246-26
156x246
26
Grinded
246
210
166
-
156
110
57
110
22
11
2.0
PX 156x296-26
156x296
26
Grinded
296
260
216
-
156
110
57
135
22
11
2.3
PX 156x346-26
156x346
26
Grinded
346
310
266
-
156
110
57
160
22
11
2.3
PX 196x196-26
196x196
26
Grinded
196
160
116
-
196
150
94
85
22
11
2.0
PX 196x246-26
196x246
26
Grinded
246
210
166
-
196
150
94
110
22
11
2.0
PX 196x296-26
196x296
26
Grinded
296
260
216
-
196
150
94
135
22
11
2.0
PX 196x346-26
196x346
26
Grinded
346
310
266
-
196
150
94
160
22
11
2.0
PX 196x396-26
196x396
26
Grinded
396
346
286
-
196
140
72
182
28
13
2.3
PX 196x446-26
196x446
26
Grinded
446
396
336
130
196
140
72
207
28
13
2.3
PX 246x246-36
246x246
36
Grinded
246
196
136
-
246
190
120
107
28
13
2.0
PX 246x296-36
246x296
36
Grinded
296
246
186
-
246
190
120
132
28
13
2.0
PX 246x346-36
246x346
36
Grinded
346
296
236
-
246
190
120
157
28
13
2.0
PX 246x396-36
246x396
36
Grinded
396
346
286
-
246
190
120
182
28
13
2.0
PX 246x446-36
246x446
36
Grinded
446
396
336
130
246
190
120
207
28
13
2.3
PX 246x496-36
246x496
36
Grinded
496
446
386
150
246
190
120
232
28
13
2.3
PX 296x296-36
296x296
36
Grinded
296
236
166
-
296
234
150
128
34
15
3.0
PX 296x346-36
296x346
36
Grinded
346
286
216
-
296
234
150
153
34
15
3.0
PX 296x396-36
296x396
36
Grinded
396
336
266
-
296
234
150
178
34
15
3.0
PX 296x446-36
296x446
36
Grinded
446
386
316
130
296
234
150
203
34
15
3.0
PX 296x496-36
296x496
36
Grinded
496
436
366
150
296
234
150
228
34
15
2.3
PX 296x546-36
296x546
36
Grinded
546
486
416
150
296
234
150
253
34
15
2.3
PX 346x346-46
346x346
46
Grinded
346
286
206
-
346
280
198
153
34
15
3.0
PX 346x396-46
346x396
46
Grinded
396
336
256
-
346
280
198
178
34
15
3.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D