目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
PM - Movable plates
Pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{pedrotti/portastampi/selezione_della_serie_piastre/pm.prj},{NB=PM 296x496-26-Acciaio 1.1730RettificataYes},{IDNR=},{TYP=296x496},{S=26},{SX=26,36,46,56,66,76,96,116},{MAT=1},{FT=1},{A=496},{B=436},{E=296},{F=234},{D1=39},{D2=34},{SM=2.3},{T=7.5},{TIP=106},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
F
[mm]
D1
ø
[mm]
D2
ø
[mm]
SM
[mm]
T
[mm]
PM 156x156-22(1)
156x156
156
120
156
110
27
22
2.0
5.5
PM 156x196-22(1)
156x196
196
160
156
110
27
22
2.0
5.5
PM 156x246-22(1)
156x246
246
210
156
110
27
22
2.0
5.5
PM 156x296-22(1)
156x296
296
260
156
110
27
22
2.3
5.5
PM 156x346-22(1)
156x346
346
310
156
110
27
22
2.3
5.5
PM 196x196-22(1)
196x196
196
160
196
150
27
22
2.0
5.5
PM 196x246-22(1)
196x246
246
210
196
150
27
22
2.0
5.5
PM 196x296-22(1)
196x296
296
260
196
150
27
22
2.0
5.5
PM 196x346-22(1)
196x346
346
310
196
150
27
22
2.0
5.5
PM 196x396-22(1)
196x396
396
346
196
140
33
28
2.3
6.5
PM 196x446-22(1)
196x446
446
396
196
140
33
28
2.3
6.5
PM 246x246-26(1)
246x246
246
196
246
190
33
28
2.0
6.5
PM 246x296-26(1)
246x296
296
246
246
190
33
28
2.0
6.5
PM 246x346-26(1)
246x346
346
296
246
190
33
28
2.0
6.5
PM 246x396-26(1)
246x396
396
346
246
190
33
28
2.0
6.5
PM 246x446-26(1)
246x446
446
396
246
190
33
28
2.3
6.5
PM 246x496-26(1)
246x496
496
446
246
190
33
28
2.3
6.5
PM 296x296-26(1)
296x296
296
236
296
234
39
34
3.0
7.5
PM 296x346-26(1)
296x346
346
286
296
234
39
34
3.0
7.5
PM 296x396-26(1)
296x396
396
336
296
234
39
34
3.0
7.5
PM 296x446-26(1)
296x446
446
386
296
234
39
34
3.0
7.5
PM 296x496-26(1)
296x496
496
436
296
234
39
34
2.3
7.5
PM 296x546-26(1)
296x546
546
486
296
234
39
34
2.3
7.5
PM 346x346-26(1)
346x346
346
286
346
280
39
34
3.0
7.5
PM 346x396-26(1)
346x396
396
336
346
280
39
34
3.0
7.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D