目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
PI-Z - Plates for inserts
Pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{pedrotti/portastampi/selezione_della_serie_piastre/pi_z.prj},{NB=PI-Z 396x496-46-Acciaio 1.1730RettificataYes},{IDNR=},{TYP=396x496},{S=46},{MAT=1.000},{FT=Rettificata},{A=496},{AX=496.000},{B=426},{C=336},{D=150},{DD=150},{E=396},{EX=396.000},{F=322},{D1=40},{D2=46},{M=M16},{NDM=16},{PY1=8},{PXY1=8.000},{SM=2.0},{T=7.5},{N=4},{SX=46,56,66,76,96,106,116,146},{TIP=22},{H=228},{HX=228.000},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
D1
ø
[mm]
D2
ø
[mm]
M
ⁿ/ₐ
P
[mm]
SM
[mm]
P1
[mm]
T
[mm]
PI-Z 156x156-22(1)
156x156
Grinded
156
120
76
-
156
110
22
27
M10
17.0
2.0
21.0
5.5
PI-Z 156x196-22(1)
156x196
Grinded
196
160
116
-
156
110
22
27
M10
17.0
2.0
21.0
5.5
PI-Z 156x246-22(1)
156x246
Grinded
246
210
166
-
156
110
22
27
M10
17.0
2.0
21.0
5.5
PI-Z 156x296-22(1)
156x296
Grinded
296
260
216
-
156
110
22
27
M10
17.0
2.3
21.0
5.5
PI-Z 156x346-22(1)
156x346
Grinded
346
310
266
-
156
110
22
27
M10
17.0
2.3
21.0
5.5
PI-Z 196x196-26(1)
196x196
Grinded
196
160
116
-
196
150
22
27
M10
18.0
2.0
24.0
5.5
PI-Z 196x246-26(1)
196x246
Grinded
246
210
166
-
196
150
22
27
M10
18.0
2.0
24.0
5.5
PI-Z 196x296-26(1)
196x296
Grinded
296
260
216
-
196
150
22
27
M10
18.0
2.0
24.0
5.5
PI-Z 196x346-26(1)
196x346
Grinded
346
310
266
-
196
150
22
27
M10
18.0
2.0
24.0
5.5
PI-Z 196x396-26(1)
196x396
Grinded
396
346
286
-
196
140
28
33
M12
20.5
2.3
25.0
6.5
PI-Z 196x446-26(1)
196x446
Grinded
446
396
336
130
196
140
28
33
M12
20.5
2.3
25.0
6.5
PI-Z 246x246-26(1)
246x246
Grinded
246
196
136
-
246
190
28
33
M12
20.5
2.0
25.0
6.5
PI-Z 246x296-26(1)
246x296
Grinded
296
246
186
-
246
190
28
33
M12
20.5
2.0
25.0
6.5
PI-Z 246x346-26(1)
246x346
Grinded
346
296
236
-
246
190
28
33
M12
20.5
2.0
25.0
6.5
PI-Z 246x396-26(1)
246x396
Grinded
396
346
286
-
246
190
28
33
M12
20.5
2.0
25.0
6.5
PI-Z 246x446-26(1)
246x446
Grinded
446
396
336
130
246
190
28
33
M12
20.5
2.3
25.0
6.5
PI-Z 246x496-26(1)
246x496
Grinded
496
446
386
150
246
190
28
33
M12
20.5
2.3
25.0
6.5
PI-Z 296x296-26(1)
296x296
Grinded
296
236
166
-
296
234
34
39
M14
20.0
2.0
25.0
7.5
PI-Z 296x346-26(1)
296x346
Grinded
346
286
216
-
296
234
34
39
M14
20.0
2.0
25.0
7.5
PI-Z 296x396-26(1)
296x396
Grinded
396
336
266
-
296
234
34
39
M14
20.0
2.0
25.0
7.5
PI-Z 296x446-26(1)
296x446
Grinded
446
386
316
130
296
234
34
39
M14
20.0
2.0
25.0
7.5
PI-Z 296x496-26(1)
296x496
Grinded
496
436
366
150
296
234
34
39
M14
20.0
2.3
25.0
7.5
PI-Z 296x546-26(1)
296x546
Grinded
546
486
416
150
296
234
34
39
M14
20.0
2.3
25.0
7.5
PI-Z 346x346-46(1)
346x346
Grinded
346
286
206
-
346
280
34
39
M14
27.0
2.0
34.0
7.5
PI-Z 346x396-46(1)
346x396
Grinded
396
336
256
-
346
280
34
39
M14
27.0
2.0
34.0
7.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D