目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
PF - Bracket plates
Pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{pedrotti/portastampi/selezione_della_serie_piastre/pf.prj},{NB=PF 446x446-26-Acciaio 1.1730 RettificataYes},{IDNR=},{TYP=446x446},{S=26},{SX=26},{MATX='Acciaio 1.1730','Acciaio 1.1730'},{MAT=Acciaio 1.1730},{PRA=2},{PRA1=3},{N=4},{NX=4.000},{FT= Rettificata},{A=446},{C=286},{D=130},{DD=130},{E=446},{F=372},{D1=25},{D2=17},{SM=2.0},{N1=3},{T=17},{TIP=24},{G=283},{GX=283.000},{H=203},{HX=203.000},{D3=6.2},{M=M5},{T1=10},{T1X=10.000},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
FT
Fine treatment
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
D1
ø
[mm]
D2
ø
[mm]
SM
[mm]
T
[mm]
PF 156x156-22
156x156
Grinded
156
76
-
156
110
17
11
2.0
11
PF 156x196-22
156x196
Grinded
196
116
-
156
110
17
11
2.0
11
PF 156x246-22
156x246
Grinded
246
166
-
156
110
17
11
2.0
11
PF 156x296-22
156x296
Grinded
296
216
-
156
110
17
11
2.3
11
PF 156x346-22
156x346
Grinded
346
266
-
156
110
17
11
2.3
11
PF 196x196-22
196x196
Grinded
196
116
-
196
150
17
11
2.0
11
PF 196x246-22
196x246
Grinded
246
166
-
196
150
17
11
2.0
11
PF 196x296-22
196x296
Grinded
296
216
-
196
150
17
11
2.0
11
PF 196x346-22
196x346
Grinded
346
266
-
196
150
17
11
2.0
11
PF 196x396-22
196x396
Grinded
396
286
-
196
140
19
13
2.3
13
PF 196x446-22
196x446
Grinded
446
336
130
196
140
19
13
2.3
13
PF 246x246-26
246x246
Grinded
246
136
-
246
190
19
13
2.0
13
PF 246x296-26
246x296
Grinded
296
186
-
246
190
19
13
2.0
13
PF 246x346-26
246x346
Grinded
346
236
-
246
190
19
13
2.0
13
PF 246x396-26
246x396
Grinded
396
286
-
246
190
19
13
2.0
13
PF 246x446-26
246x446
Grinded
446
336
130
246
190
19
13
2.3
13
PF 246x496-26
246x496
Grinded
496
386
150
246
190
19
13
2.3
13
PF 296x296-26
296x296
Grinded
296
166
-
296
234
22
15
2.0
15
PF 296x346-26
296x346
Grinded
346
216
-
296
234
22
15
2.0
15
PF 296x396-26
296x396
Grinded
396
266
-
296
234
22
15
2.0
15
PF 296x446-26
296x446
Grinded
446
316
130
296
234
22
15
2.0
15
PF 296x496-26
296x496
Grinded
496
366
150
296
234
22
15
2.3
15
PF 296x546-26
296x546
Grinded
546
416
150
296
234
22
15
2.3
15
PF 346x346-26
346x346
Grinded
346
206
-
346
280
22
15
2.0
15
PF 346x396-26
346x396
Grinded
396
256
-
346
280
22
15
2.0
15
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D