目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EZP-1 - Bushes for mould centring
Pedrotti
Normalised
Standard elements for injection and die casting molds
EZP-1 Bushes for mould centring
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ezp_1/ezp_1.prj},{NB=EZP-1- 28 x 30},{IDNR=},{TYP=EZP-1},{D1=28},{D2=21},{D3=16},{L=30},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{K=15},{LX=30,80,100,120,140}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EZP-1- 22 x 30
EZP-1
22
17
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 28 x 30
EZP-1
28
21
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 34 x 30
EZP-1
34
26
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 40 x 30
EZP-1
40
33
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D