目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EUTX inches - Ultramax heater
Pedrotti
Normalised
Standard elements for injection and die casting molds
EUTX Ultramax Heater
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eutx/eutx_inch.prj},{NB=EUTX- 1/2x1 1/2x200(CT)-inch},{TYP=EUTX},{D=1/2\"},{DX=12.700},{DY=1/2},{L=1 1/2\"},{W1=200},{THERMOCOUPLE=CT},{H=6.350},{W=53.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type
ⁿ/ₐ
D
Diameter
ⁿ/ₐ
W2
[W/cm2]
H
Length
[mm]
V
Length
[mm]
W
Length
[mm]
EUTX- 1/2"x1 1/2"x200
EUTX
1/2"
22
6.350
88.1
53.1
EUTX- 1/4"x1 1/2"x125
EUTX
1/4"
24
3.175
88.1
51.6
EUTX- 3/8"x1 1/2"x150
EUTX
3/8"
17
4.760
88.1
52.4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D