目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EUTX - Ultramax heater
Pedrotti
Normalised
Standard elements for injection and die casting molds
EUTX Ultramax Heater
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eutx/eutx.prj},{NB=EUTX- 8x40x150(CT)},{TYP=EUTX},{D=8},{L=40},{W1=150},{THERMOCOUPLE=CT},{H=4.000},{W=52.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
D
Diameter
[mm]
W2
[W/cm2]
H
Length
[mm]
V
Length
[mm]
W
Length
[mm]
EUTX- 6.5x40x125
EUTX
6.5
22
3.250
90.0
51.6
EUTX- 8x40x150
EUTX
8
21
4.000
90.0
52.0
EUTX- 10x40x150
EUTX
10
18
5.000
90.0
52.5
EUTX- 12.5x40x200
EUTX
12.5
20
6.250
90.0
53.1
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D