目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EDA-D - Multiple date stamp
Pedrotti
Normalised
Standard elements for injection and die casting molds
EDA-D Multiple date stamp
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eda_d/eda_d_asmtab.prj},{NB=EDA-D 10+Year},{TYP=EDA-D},{D1=10},{D2=6},{D3=3.0},{L=12},{L2=10},{FR=2.5},{PF=0.75},{LF=0.25},{PF1=1.00},{H=2.75},{COD=Year},{PPATH=eda_d_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
FR
Length
[mm]
PF
Length
[mm]
LF
Length
[mm]
PF1
Length
[mm]
H
Height
[mm]
EDA-D 6+Year
EDA-D
6
4
2.0
12
10
1.5
0.50
0.25
0.75
1.85
EDA-D 8+Year
EDA-D
8
5
2.5
12
10
2.0
0.50
0.25
0.75
2.25
EDA-D 10+Year
EDA-D
10
6
3.0
12
10
2.5
0.75
0.25
1.00
2.75
EDA-D 12+Year
EDA-D
12
8
4.0
14
12
3.5
1.00
0.50
1.50
3.75
EDA-D 16+Year
EDA-D
16
10
5.0
14
12
4.5
1.50
0.50
2.00
4.75
EDA-D 20+Year
EDA-D
20
12
6.0
16
14
5.5
2.00
1.00
2.50
5.75
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D