目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ECO-2LC - Guide pillar without oil grooves for slides
Pedrotti
Normalised
Standard elements for injection and die casting molds
ECO-2LC Guide pillar without oil grooves for slides
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eco_2lc/eco_2lc.prj},{NB=ECO-2LC- 18 x 7 x 60(22)},{IDNR=},{TYP=ECO-2LC},{D1=18},{D2=22},{K=8},{L=60},{D3=17.4},{L1=7},{RA=2.6},{RB=4.5},{ESECUZIONE=Cementato, temperato, rettificato, lappato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{LX=60,80,100,120,140,160,180,200,240},{M=4.000},{R=0.7500},{OR1=1.025}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
D3
[mm]
L1
[mm]
RA
[mm]
RB
[mm]
ECO-2LC- 10 x 40
ECO-2LC
10
12
3
9.4
4
2.2
4.0
ECO-2LC- 12 x 40
ECO-2LC
12
16
6
11.4
7
2.2
4.0
ECO-2LC- 14 x 60
ECO-2LC
14
18
8
13.4
7
2.5
4.0
ECO-2LC- 16 x 40
ECO-2LC
16
20
8
15.4
7
2.5
4.0
ECO-2LC- 18 x 60
ECO-2LC
18
22
8
17.4
7
2.6
4.5
ECO-2LC- 20 x 60
ECO-2LC
20
24
8
19.4
7
2.8
5.0
ECO-2LC- 22 x 80
ECO-2LC
22
26
15
21.4
7
2.8
5.0
ECO-2LC- 24 x 80
ECO-2LC
24
28
15
23.4
7
2.8
5.0
ECO-2LC- 30 x 100
ECO-2LC
30
36
15
29.4
7
3.2
6.0
ECO-2LC- 32 x 100
ECO-2LC
32
36
15
31.4
7
3.2
6.0
ECO-2LC- 40 x 160
ECO-2LC
40
48
15
39.4
10
3.5
7.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D