目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EA-1 - Table bank
Pedrotti
Normalised
Standard elements for injection and die casting molds
EA-1 Table bank
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ea_1/ea_1.prj},{NB=EA-1- 8-Cementato, temperato, rettificato},{IDNR=},{TYP=EA-1},{D1=8},{D2=18},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{K=5},{L1=16},{L=21.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
K
[mm]
L1
ⁿ/ₐ
L
[mm]
EA-1- 8
EA-1
8
18
Carburized, hardened, gri...
UNI 16 Ni Cr 4
5
16
21.000
EA-1- 14
EA-1
14
24
Carburized, hardened, gri...
UNI 16 Ni Cr 4
6
15
21.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D