目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
KH SAE EO - SAE Kugelhahn Stahl
Parker
ERMETO Valves
Shut off valves and ball valves
Powered by
CAD模型選擇
{parker/o_ventile/04o_absp_kug_hahn/kh_acf.prj},{NB=SAE Kugelhahn Stahl KH50A38CF},{ERMETO=KH50A38CF},{INFO=PDF Link},{WERKSTOFF=Steel, zinc plated, Cr(VI)-free},{SERIE=3000},{SAE=2},{NDM=59.614},{KDM=56.656},{DN=48},{ODN=48},{L0=232},{L1=100},{L2=59.0},{L3=117},{L4=0},{L4A=138},{L5=320},{B=118},{D1=71.4},{D=63.6},{T=9.6},{S1=17},{S2=85},{PTL=0.200},{WEIGHT=9.54460},{PN=210},{VERS=2},{ZOOM=3.00},{ZFACTOR=3.40},{D2=0.000},{L6=0.000},{L7=0.000},{D3=95.000},{D4=0.000},{D5=62.300},{L8=19.900},{L9=21.000},{VERS1=3},{D6=20.950},{H=0.500},{R=3.200},{H1=4.000},{H2=13.900},{D7=21.800},{H3=16.000},{H4=0.800},{D8=15.000},{ERMETO2=KH50A38CF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
SERIE
Series
[PSI]
SAE
Thread
ⁿ/ₐ
DN
Nominal diameter
[mm]
L0
Total length
[mm]
L1
Body length
[mm]
L2
Length
[mm]
L3
Body length
[mm]
L4
Total length with lever
[mm]
L4A
Total length with lever
[mm]
L5
Lever length
[mm]
B
Width
[mm]
D1
Diameter
[mm]
D
Diameter
[mm]
T
Length
[mm]
S1
Width across flats
[mm]
WEIGHT
Weight
[kg]
PN
Pressure
[bar]
SAE Kugelhahn Stahl KH12A...
KH12A32CF
Steel, zinc plated, Cr(VI...
3000
1/2
13
151
48
19.0
40
89
0
115
35
30.2
25.5
6.8
9
0.91460
350
SAE Kugelhahn Stahl KH20A...
KH20A33CF
Steel, zinc plated, Cr(VI...
3000
3/4
20
162
62
24.5
57
0
79
200
49
38.1
31.9
6.8
14
2.48300
350
SAE Kugelhahn Stahl KH25A...
KH25A34CF
Steel, zinc plated, Cr(VI...
3000
1
25
178
66
29.5
65
0
87
200
58
44.4
39.8
8.1
14
2.66200
315
SAE Kugelhahn Stahl KH32A...
KH32A35CF
Steel, zinc plated, Cr(VI...
3000
1 1/4
32
191
80
40.5
86
0
107
320
81
50.8
44.6
8.1
17
4.40800
280
SAE Kugelhahn Stahl KH40A...
KH40A36CF
Steel, zinc plated, Cr(VI...
3000
1 1/2
38
231
85
50.0
103
0
124
320
100
60.3
54.1
8.1
17
6.34000
210
SAE Kugelhahn Stahl KH50A...
KH50A38CF
Steel, zinc plated, Cr(VI...
3000
2
48
232
100
59.0
117
0
138
320
118
71.4
63.6
9.6
17
9.54460
210
SAE Kugelhahn Stahl KH12A...
KH12A62CF
Steel, zinc plated, Cr(VI...
6000
1/2
13
151
48
19.0
40
89
0
115
35
31.8
25.5
7.9
9
0.90000
420
SAE Kugelhahn Stahl KH20A...
KH20A63CF
Steel, zinc plated, Cr(VI...
6000
3/4
20
174
62
24.5
57
0
79
200
49
41.3
31.9
8.9
14
2.00400
420
SAE Kugelhahn Stahl KH25A...
KH25A64CF
Steel, zinc plated, Cr(VI...
6000
1
25
206
74
34.5
70
0
92
200
70
47.6
39.8
9.6
14
3.66600
420
SAE Kugelhahn Stahl KH32A...
KH32A65CF
Steel, zinc plated, Cr(VI...
6000
1 1/4
32
223
80
40.5
86
0
107
320
81
54.0
44.6
10.4
17
6.25000
420
SAE Kugelhahn Stahl KH40A...
KH40A66CF
Steel, zinc plated, Cr(VI...
6000
1 1/2
40
281
85
50.0
103
0
124
320
100
63.5
54.1
12.7
17
6.91800
420
SAE Kugelhahn Stahl KH50A...
KH50A68CF
Steel, zinc plated, Cr(VI...
6000
2
48
316
100
59.0
117
0
138
320
118
79.4
63.6
12.7
17
11.30000
420
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D