PXC90, PXCST - Cords M8-thread for Switches and Sensors with Connector
ASCO Numatics
In Motion
Compact and Short Stroke Cylinders
C Series
Accessories
Powered by
CAD模型選擇
{numatics/in_motion/cylinders_compact/c/accessories/c_cords.prj},{NB=PXC90},{PN=PXC90},{T=Elbow with 5 m cable},{A=26.3},{B=17.1},{C=9.2},{D=9.0},{E=8.0},{W=0.145},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Order Code
ⁿ/ₐ
T
Type
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
W
Weight approx.
[kg]
PXC90
PXC90
Elbow with 5 m cable
26.3
17.1
9.2
9.0
8.0
0.145
PXCST
PXCST
Straight with 5 m cable
32.3
24.4
0.0
9.0
0.0
0.143
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D