您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
ISO 5599-2 Size 3 Regulator - ISO 5599-2 Size 3 Regulator - ISO 5599/2-3 Series Valve
ASCO Numatics
In Control
ISO Valves
ISO 5599/2 - Sizes 1, 2 & 3
Powered by
CAD模型選擇
{numatics/in_control/valves_iso/iso_5599/regulator_iso3_asmtab.prj},{NB=I34RS13DJP00000},{MNT=3D = Plug-in Base, Individual Exhaust, Side and Bottom Cylinder Ports, Speed Control},{RS=ISO 5599/2 Size 3},{RS3=I3},{RT=RS},{PR=1},{PS=4},{PT=P},{O=000},{M=Manifold Block, Side and Bottom Cylinder Ports, Single or Double Solenoid, Speed Control},{M1=3D},{PPATH=regulator_iso123_templ.prj},{O1= '000', 'No Option', '12H', 'Regulator Less Gauge', '16N' , 'Jumper for Supply Pressure to Valve at 14 End', '16P' , 'Jumper for Supply Pressure to Valve at 12 End', '47J' , '5-Pin Straight Mini Connector in Mounting; Pin 1=12+, 2=14-, 3=Gnd, 4=14+, 5=(12-' , '56Y' , '4 Pin Straight Micro Connector in Mounting; Pin 1=Not Used, 2=12, 3=Com, 4=14'},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part number
ⁿ/ₐ
MNT
Mounting
ⁿ/ₐ
I34RS100JP00000
I34RS100JP00000
00 = Valve Unit, w/o Moun...
I34RS101JP00000
I34RS101JP00000
01 = Valve Unit Only, Spe...
I34RS115JP00000
I34RS115JP00000
15 = Manifold Block, Side...
I34RS125JP00000
I34RS125JP00000
25 = Manifold Block, Side...
I34RS13AJP00000
I34RS13AJP00000
3A = Plug-in Base, Indivi...
I34RS13BJP00000
I34RS13BJP00000
3B = Plug-in Base, Indivi...
I34RS13CJP00000
I34RS13CJP00000
3C = Plug-in Base, Indivi...
I34RS13DJP00000
I34RS13DJP00000
3D = Plug-in Base, Indivi...
I34RS1Z1JP00000
I34RS1Z1JP00000
Z1 = Manifold Block, Sing...
I34RS1Z2JP00000
I34RS1Z2JP00000
Z2 = Manifold Block, Doub...
I34RS1Z5JP00000
I34RS1Z5JP00000
Z5 = Manifold Block, Sing...
I34RS1Z6JP00000
I34RS1Z6JP00000
Z6 = Manifold Block, Doub...
I34RS1R1JP00000
I34RS1R1JP00000
R1 = Manifold Block, Sing...
I34RS1R2JP00000
I34RS1R2JP00000
R2 = Manifold Block, Doub...
I34RS1R5JP00000
I34RS1R5JP00000
R5 = Manifold Block, Sing...
I34RS1R6JP00000
I34RS1R6JP00000
R6 = Manifold Block, Doub...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D