目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Cleaning pipes, material thickness of the cover 2 mm - Inspection components
NORO
Inspection components
Powered by
CAD模型選擇
{noro/06_inspection_components/cleaning_pipes_asmtab.prj},{NB=NORO 28126338},{ARTNR=28126338},{DN=280},{S=1.5},{MAT=1.0330},{SF=electr. galvanized},{INFO=PDF},{L=488},{KA=350},{KB=350},{S2=2},{PPATH=assemblies/cleaning_pipes_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Control opening
ⁿ/ₐ
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Cleaning pipes, mate...
15116338
150
150
224
1.5
1.0330
powder coated
NORO Cleaning pipes, mate...
16116338
160
160
224
1.5
1.0330
powder coated
NORO Cleaning pipes, mate...
17116338
175
175
224
1.5
1.0330
powder coated
NORO Cleaning pipes, mate...
20116338
200
200
224
1.5
1.0330
powder coated
NORO Cleaning pipes, mate...
22116338
224
220
224
1.5
1.0330
powder coated
NORO Cleaning pipes, mate...
25116338
250
250
350
1.5
1.0330
powder coated
NORO Cleaning pipes, mate...
28116338
280
279
350
1.5
1.0330
powder coated
NORO Cleaning pipes, mate...
30116338
300
300
350
1.5
1.0330
powder coated
NORO Cleaning pipes, mate...
31116338
315
314
350
1.5
1.0330
powder coated
NORO Cleaning pipes, mate...
35116338
350
350
350
1.5
1.0330
powder coated
NORO Cleaning pipes, mate...
40116338
400
400
350
1.5
1.0330
powder coated
NORO Cleaning pipes, mate...
15216338
150
149
224
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
16216338
160
159
224
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
17216338
175
174
224
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
20216338
200
199
224
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
22216338
224
219
224
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
25216338
250
249
350
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
28216338
280
278
350
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
30216338
300
299
350
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
31216338
315
313
350
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
35216338
350
349
350
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
40216338
400
399
350
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
45216338
450
449
500
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
50216338
500
499
500
2.0
1.0330
powder coated
NORO Cleaning pipes, mate...
56216338
560
558
500
2.0
1.0330
powder coated
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D