L shaft
NISSEI Corporation
Made in Japan
Reducer for servo motor
Standard size reducer (A series)
Right angle shaft (AH2 type) standard backlash
Powered by
CAD模型選擇
{nissei/products_jp/reducer_for_s_m/standard_size_r_a_series/right_angle_shaft_ah2_type_s_b/ah2_l_type_asmtab.prj},{NB=AH2LZ28L-40L400F1},{CP=400W},{OS=28},{RVIS=1/40},{RX='5','1/5','10','1/10','15','1/15','20','1/20','25','1/25','30','1/30','40','1/40','50','1/50','60','1/60'},{FS=F1},{FSX='F1','F3','S1','S3'},{GH=HL28L2},{BRX=ZA400-},{OC1=AH2LZ28L-},{PPATH=../../../../gtr_ar/a_series/ah2_30min_asmtpl.prj},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CP
Capacity
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
RVIS
Ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
AH2LZ22L-5L100F1
100W
22
1/5
AH2LZ22L-5L100F1
AH2LZ22L-10L100F1
100W
22
1/10
AH2LZ22L-10L100F1
AH2LZ22L-15L100F1
100W
22
1/15
AH2LZ22L-15L100F1
AH2LZ22L-20L100F1
100W
22
1/20
AH2LZ22L-20L100F1
AH2LZ22L-25L100F1
100W
22
1/25
AH2LZ22L-25L100F1
AH2LZ22L-30L100F1
100W
22
1/30
AH2LZ22L-30L100F1
AH2LZ22L-40L100F1
100W
22
1/40
AH2LZ22L-40L100F1
AH2LZ22L-50L100F1
100W
22
1/50
AH2LZ22L-50L100F1
AH2LZ22L-60L100F1
100W
22
1/60
AH2LZ22L-60L100F1
AH2LZ22L-80L100F1
100W
22
1/80
AH2LZ22L-80L100F1
AH2LZ22L-100L100F1
100W
22
1/100
AH2LZ22L-100L100F1
AH2LZ22L-120L100F1
100W
22
1/120
AH2LZ22L-120L100F1
AH2LZ22L-160L100F1
100W
22
1/160
AH2LZ22L-160L100F1
AH2LZ22L-200L100F1
100W
22
1/200
AH2LZ22L-200L100F1
AH2LZ22L-240L100F1
100W
22
1/240
AH2LZ22L-240L100F1
AH2LZ22L-5L200F1
200W
22
1/5
AH2LZ22L-5L200F1
AH2LZ22L-10L200F1
200W
22
1/10
AH2LZ22L-10L200F1
AH2LZ22L-15L200F1
200W
22
1/15
AH2LZ22L-15L200F1
AH2LZ22L-20L200F1
200W
22
1/20
AH2LZ22L-20L200F1
AH2LZ22L-25L200F1
200W
22
1/25
AH2LZ22L-25L200F1
AH2LZ22L-30L200F1
200W
22
1/30
AH2LZ22L-30L200F1
AH2LZ22L-40L200F1
200W
22
1/40
AH2LZ22L-40L200F1
AH2LZ22L-50L200F1
200W
22
1/50
AH2LZ22L-50L200F1
AH2LZ22L-60L200F1
200W
22
1/60
AH2LZ22L-60L200F1
AH2LZ28L-80L200F1
200W
28
1/80
AH2LZ28L-80L200F1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D