目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
NRV - Single worm reduction unit with input shaft
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/nrv_asmtab.prj},{NB=NRV0757.524x5028NO1100300},{GR=075},{GR1=75},{RAP=7.5},{RAPX=7.5,10,15,20,25,30,40,50,60,80,100},{ENTRNRV=24x50},{ACU=28},{VB=NO},{TFU=1},{PFU=1},{AL=0},{PAL=0},{TFUX=1,'NO',2,'FA',3,'FB'},{BR=3},{PBR=0},{CAP=0},{GR2=75},{X=57.0},{ALX1= 0,'NO',1,'S28',2,'B28'},{ALX2= 0,'NO',3,'S1.250in',4,'B1.250in'},{PBRX1=1,'1',2,'2',3,'3',5,'5',6,'6',7,'7',8,'8'},{ALY1=28},{ALY2=1.250in},{PPATH=n_rv_asmtlp.prj},{A=120},{B=50},{BB=8(10)},{B1=8},{D=28(35)},{D1=24},{F=M8},{G=112.5},{G1=120},{G2=105},{G3=90},{H=86},{I=75},{K=90},{KE=M8*14(8)},{L=112},{M=115},{N=95},{N1=57},{O=11.5},{P=140},{Q=93},{R=119},{S=10},{T=40},{TT=31.3(38.3)},{T1=27},{V=60},{W=45°},{WW=6.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
GR
Size
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
A
[mm]
B
[mm]
BB
[mm]
B1
[mm]
D
[mm]
D1
[mm]
F
[mm]
G1
[mm]
G2
[mm]
G3
[mm]
H
[mm]
I
[mm]
K
[mm]
KE
[mm]
L
[mm]
M
[mm]
N
[mm]
N1
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
TT
[mm]
T1
[mm]
V
[mm]
W
[mm]
NRV 030 - 5 09 - - - - -
030
-
54
20
5
3
14
9
-
63
51
45
40
30
44
M6*11(4)
56
65
55
29
6.5
75
44
57
5.5
21
16.3
10.2
27
0°
NRV 040 - 5 11 - - - - -
040
-
70
23
6
4
18(19)
11
-
78
60
53
50
40
60
M6*10(4)
71
75
60
36.5
6.5
87
55
71.5
6.5
26
20.8(21.8)
12.5
35
45°
NRV 050 - 5 14 - - - - -
050
-
80
30
8
5
25(24)
14
M6
92
74
64
60
50
70
M8*10(8)
85
85
70
43.5
8.5
100
64
84
7
30
28.3(27.3)
16
40
45°
NRV 063 - 7.5 19 - - - - ...
063
-
100
40
8
6
25(28)
19
M6
112
90
75
72
63
85
M8*14(8)
103
95
80
53
8.5
110
80
102
8
36
28.3(31.3)
21.5
50
45°
NRV 075 - 7.5 24 - - - - ...
075
-
120
50
8(10)
8
28(35)
24
M8
120
105
90
86
75
90
M8*14(8)
112
115
95
57
11.5
140
93
119
10
40
31.3(38.3)
27
60
45°
NRV 090 - 7.5 24 - - - - ...
090
-
140
50
10
8
35(38)
24
M8
140
125
108
103
90
100
M10*18(8)
130
130
110
67
13
160
102
135
11
45
38.3(41.3)
27
70
45°
NRV 105 - 7.5 28 - - - - ...
105
-
170
60
12
8
42
28
M10
155
142
135
127.5
110
115
M10*18(8)
144
165
130
74
14
200
125
167.5
16
50
45.3
31
85
45°
NRV 110 - 7.5 28 - - - - ...
110
-
170
60
12
8
42
28
M10
155
142
135
127.5
110
115
M10*18(8)
144
165
130
74
14
200
125
167.5
14.5
50
45.3
31
85
45°
NRV 130 - 7.5 30 - - - - ...
130
-
200
80
14
8
45
30
M10
170
162
155
147.5
130
120
M12*21(8)
155
215
180
81
16
250
140
187.5
15.5
60
48.8
33
100
45°
NRV 150 - 7.5 35 - - - - ...
150
-
240
80
14
10
50
35
M12
200
195
175
170
150
145
M12*21(8)
185
215
180
96
18
250
180
230
18
72.5
53.8
38
120
45°
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D