BXR-LE - Safty Brakes, 0,06-3,2Nm, DC24V, d1= 4-20mm
Miki Pulley Group
Safty Brakes
BXR-LE Model
Powered by
CAD模型選擇
{miki_pulley/safty20brakes/bxr-le20model/bxr-le.prj},{NB=BXR-025-10LE-032-P8},{PREVIEW=../../_pool_/fa/c5/bxr-lemodel.png},{FIRMA=Miki Pulley Group},{ARTNR=BXR-025-10LE-032-P8},{D=39},{D1=8},{RT=0,32},{L=14},{RPM=6000},{TM=1,56 × 10-7},{KG=0,08},{V=DC24},{W=16,5},{HRC=F (155°C)},{ROHS=Yes},{REACH=Yes},{HSC=8505 2000},{PDF=Open PDF},{DEFAULTSORTATTR=418},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/BXR-LE_datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
RPM
Max RPM
[mm^-1]
TM
moment of inertia
[kg*m^2]
KG
Weight
[kg]
V
Voltage
[V]
W
Wattage
[W]
HRC
Heat resitance class
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
BXR-015-10LE-006-C5
Miki Pulley Group
BXR-015-10LE-006-C5
26
5
0,06
14
6000
3,34 × 10-8
0,03
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-015-10LE-006-P5
Miki Pulley Group
BXR-015-10LE-006-P5
26
5
0,06
14
6000
3,34 × 10-8
0,03
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-015-10LE-006
Miki Pulley Group
BXR-015-10LE-006
26
0,06
14
6000
3,34 × 10-8
0,03
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-020-10LE-014-C5
Miki Pulley Group
BXR-020-10LE-014-C5
32
5
0,14
14
6000
5,56 × 10-8
0,06
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-020-10LE-014-C8
Miki Pulley Group
BXR-020-10LE-014-C8
32
8
0,14
14
6000
5,56 × 10-8
0,06
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-020-10LE-014-P8
Miki Pulley Group
BXR-020-10LE-014-P8
32
8
0,14
14
6000
5,56 × 10-8
0,06
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-020-10LE-014
Miki Pulley Group
BXR-020-10LE-014
32
0,14
14
6000
5,56 × 10-8
0,06
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-025-10LE-032-C8
Miki Pulley Group
BXR-025-10LE-032-C8
39
8
0,32
14
6000
1,56 × 10-7
0,08
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-025-10LE-032-P8
Miki Pulley Group
BXR-025-10LE-032-P8
39
8
0,32
14
6000
1,56 × 10-7
0,08
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-025-10LE-032
Miki Pulley Group
BXR-025-10LE-032
39
0,32
14
6000
1,56 × 10-7
0,08
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-035-10LE-062-C14
Miki Pulley Group
BXR-035-10LE-062-C14
48
14
0,62
14
6000
4,83 × 10-7
0,12
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-035-10LE-062-P14
Miki Pulley Group
BXR-035-10LE-062-P14
48
14
0,62
14
6000
4,83 × 10-7
0,12
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-035-10LE-062
Miki Pulley Group
BXR-035-10LE-062
48
0,62
14
6000
4,83 × 10-7
0,12
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-040-10LE-132-C14
Miki Pulley Group
BXR-040-10LE-132-C14
56
14
1,32
14,5
6000
6,32 × 10-7
0,16
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-040-10LE-132-P14
Miki Pulley Group
BXR-040-10LE-132-P14
56
14
1,32
14,5
6000
6,32 × 10-7
0,16
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-040-10LE-132
Miki Pulley Group
BXR-040-10LE-132
56
1,32
14,5
6000
6,32 × 10-7
0,16
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-050-10LE-320-C20
Miki Pulley Group
BXR-050-10LE-320-C20
71
20
3,2
19
6000
1,51 × 10-6
0,4
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-050-10LE-320-P20
Miki Pulley Group
BXR-050-10LE-320-P20
71
20
3,2
19
6000
1,51 × 10-6
0,4
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
BXR-050-10LE-320
Miki Pulley Group
BXR-050-10LE-320
71
3,2
19
6000
1,51 × 10-6
0,4
DC24
16,5
F (155°C)
Yes
Yes
8505 2000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D