目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
EC1 VRS - Actuators
MecVel
EC1....5
Powered by
CAD模型選擇
{mecvel/ec/ec1_vrs_asmtab.prj},{NB=/EC1-VRS/0000/0/M03/CA-277/480/60-T-71-6-0.25/-/IP65/-/-/2FC2/IP65/A70},{CM=},{IDNR=EC1-VRS},{GR1=1},{C=0},{CC=0},{CX=[0:625]},{VS=M03},{FMAX=2000},{VEL=75},{GR=71},{PM=0.25},{NP=6},{TIPO=T},{TIPOXX='T','AT','M','AM'},{TS1=277/480/60},{FR=-},{GP=IP65},{OO=-},{OOX='-','NO','AB','AB'},{OMO=1},{ENC=-},{PZ=NO},{FCM=2FC2},{GP1=IP65},{AA=3},{DA=},{OPZ=},{OPZ7=},{OPZ1=},{OPZ5=},{OPZ2=},{OPZ6=},{A1=146.000},{A2=116.000},{A4=61.000},{B1=14.000},{B2=105.000},{B3=145.000},{C1=10.000},{C2=30.000},{C3=65.000},{C4=41.000},{G1=50.000},{G2=103.000},{PPATH=ec_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Model
ⁿ/ₐ
VS
Version
ⁿ/ₐ
FMAX
Fmax
[N]
VEL
Speed
[mm/s]
GR
Size
[mm]
PM
Motor power
ⁿ/ₐ
NP
N° Pole
ⁿ/ₐ
TIPOX
Note motore
ⁿ/ₐ
ENCX
Note encoder
ⁿ/ₐ
OPZX
Inox notes
ⁿ/ₐ
OPZ7X
Handwheel INFO
ⁿ/ₐ
OPZ2X
Painting notes
ⁿ/ₐ
/EC1-VRS/0000/0/M01/CA-27...
EC1-VRS
M01
500
230
63
0.18
2
-
-
-
ATTENTION: handwheel in p...
-
/EC1-VRS/0000/0/M02/CA-27...
EC1-VRS
M02
1250
115
63
0.18
4
-
-
-
ATTENTION: handwheel in p...
-
/EC1-VRS/0000/0/M03/CA-27...
EC1-VRS
M03
2000
75
71
0.25
6
-
-
-
ATTENTION: handwheel in p...
-
/EC1-VRS/0000/0/M04/CA-27...
EC1-VRS
M04
5000
30
63
0.18
4
-
-
-
ATTENTION: handwheel in p...
-
/EC1-VRS/0000/0/M05/CA-27...
EC1-VRS
M05
5000
19
71
0.18
6
-
-
-
ATTENTION: handwheel in p...
-
/EC1-VRS/0000/0/M06/CA-27...
EC1-VRS
M06
5000
7
63
0.13
4
-
-
-
ATTENTION: handwheel in p...
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D