目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
ALI1-P - Actuator without limit switches
MecVel
ALI1- P
Powered by
CAD模型選擇
{mecvel/ali1_p/ali1_p_asmtab.prj},{NB=ALI1-P/0050/M03/24/C01//P1/A2/_//////0/},{PPATH=ali1_pf_asm_sbl.prj},{IDNR=ALI1-P},{CM=No},{C=50},{CC=0},{CX=[50:300]},{VL=M03},{FMAX=2000},{VEL=8.3},{GR=40},{MOT=24 V},{EN=_},{COEL=C01},{DA=},{AP=1},{AA=2},{OPZ1=-},{OPZ2=-},{OPZ3=-},{OPZ5=-},{OPZ4=-},{OPZ6=-},{Z=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Type of actuator
ⁿ/ₐ
VL
Version
ⁿ/ₐ
FMAX
[N]
VEL
[mm/s]
GR
Gr. motor
ⁿ/ₐ
NOTE
Motor voltage notes
ⁿ/ₐ
ENX
Encoder
ⁿ/ₐ
CABL
Cable notes
ⁿ/ₐ
OPZ2X
Inox
ⁿ/ₐ
OPZ4X
Painting
ⁿ/ₐ
ALI1-P/0050/M01/24/C01//P...
ALI1-P
M01
1200
16.5
40
-
-
Cable length 500 mm
-
-
ALI1-P/0050/M02/24/C01//P...
ALI1-P
M02
1550
11
40
-
-
Cable length 500 mm
-
-
ALI1-P/0050/M03/24/C01//P...
ALI1-P
M03
2000
8.3
40
-
-
Cable length 500 mm
-
-
ALI1-P/0050/M04/24/C01//P...
ALI1-P
M04
2500
5.6
40
-
-
Cable length 500 mm
-
-
ALI1-P/0050/M05/24/C01//P...
ALI1-P
M05
2500
2.8
40
-
-
Cable length 500 mm
-
-
ALI1-P/0050/M06/24/C01//P...
ALI1-P
M06
2500
0.9
40
-
-
Cable length 500 mm
-
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D