目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
Transmission shafts ATM
MecVel
Shafts / Couplings
Powered by
CAD模型選擇
{mecvel/alberi_e_giunti/alberi_atm_asmtab.prj},{NB=Alberi ATM20 - 14 - 96},{IDNR=},{GR=ATM20},{CM=20},{CN=10.0},{D9=40},{DE=36},{D7=14},{D7M=20},{E=M6},{EX=6.000},{CS=10.5},{L1=96.000},{L1X=96.000},{L2=L1-38},{L2Y=38.000},{L3=48.5},{L4=16},{L5=19},{P=0.28},{PL=0.160},{SX=5.000},{KX=4.000},{LX=20.000},{DKX=10.000},{PPATH=alberi_atm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
GR
Size
ⁿ/ₐ
CM
Max. torque
[Nm]
CN
Nominal torque
[Nm]
D9
Hub external diameter
[mm]
DE
Tube external diameter
[mm]
D7
Hole diameter (standard)
[mm]
D7M
Max admitted diameter
[mm]
E
Fastening bolts
ⁿ/ₐ
CS
Tightening torque
[mm]
L2
Installation lenght
ⁿ/ₐ
L3
Total lenght
[mm]
L4
Distance between hubs
[mm]
L5
Clamp lenght
[mm]
P
Couplings weight
[kg]
PL
Weight (for 100 mm)
[kg]
Alberi ATM15 - 10 - 70
ATM15
15
7.5
30
25
10
14
M4
4.0
L1-28
34.5
12
14
0.10
0.050
Alberi ATM15 - 14 - 70
ATM15
15
7.5
30
25
14
14
M4
4.0
L1-28
34.5
12
14
0.10
0.050
Alberi ATM20 - 14 - 96
ATM20
20
10.0
40
36
14
20
M6
10.5
L1-38
48.5
16
19
0.28
0.160
Alberi ATM20 - 19 - 96
ATM20
20
10.0
40
36
19
20
M6
10.5
L1-38
48.5
16
19
0.28
0.160
Alberi ATM70 - 19 - 119
ATM70
70
35.0
55
50
19
26
M8
25.0
L1-40
59.0
18
20
0.65
0.145
Alberi ATM70 - 24 - 119
ATM70
70
35.0
55
50
24
26
M8
25.0
L1-40
59.0
18
20
0.65
0.145
Alberi ATM190 - 30 - 131
ATM190
190
95.0
65
60
30
35
M8
25.0
L1-48
66.0
20
23
1.10
0.300
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D