目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
ISO 2 plate D-C2 - Plate
Mandelli
STANDARD STEEL DIE SETS - ISO STANDARD
Powered by
CAD模型選擇
{mandelli/iso_piastre_basi/iso_type_d_2p_c2.prj},{NB=ISO 2C2 D 660 IEP 32 121 Z},{IDNR=},{TYPE=D},{SIZE=660},{A=400},{B=250},{C2=38},{COL=IEP},{DD2=32},{DD1=30},{DD=32},{BS=121},{BSX=121,122,123,131,132,133,141,142,143,151,152,153},{CM=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C2
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
ISO 2C2 D 601 IEP 20 121 ...
D
601
125
125
23
20
19
ISO 2C2 D 602 IEP 20 121 ...
D
602
125
125
28
20
19
ISO 2C2 D 603 IEP 20 121 ...
D
603
125
125
28
20
19
ISO 2C2 D 604 IEP 20 121 ...
D
604
160
125
23
20
19
ISO 2C2 D 605 IEP 20 121 ...
D
605
160
125
28
20
19
ISO 2C2 D 606 IEP 20 121 ...
D
606
160
125
28
20
19
ISO 2C2 D 607 IEP 20 121 ...
D
607
160
160
23
20
19
ISO 2C2 D 608 IEP 20 121 ...
D
608
160
160
28
20
19
ISO 2C2 D 609 IEP 20 121 ...
D
609
160
160
28
20
19
ISO 2C2 D 610 IEP 20 121 ...
D
610
200
125
23
20
19
ISO 2C2 D 611 IEP 20 121 ...
D
611
200
125
28
20
19
ISO 2C2 D 612 IEP 20 121 ...
D
612
200
125
28
20
19
ISO 2C2 D 613 IEP 25 121 ...
D
613
200
160
28
25
24
ISO 2C2 D 614 IEP 25 121 ...
D
614
200
160
33
25
24
ISO 2C2 D 615 IEP 25 121 ...
D
615
200
160
38
25
24
ISO 2C2 D 616 IEP 25 121 ...
D
616
200
200
28
25
24
ISO 2C2 D 617 IEP 25 121 ...
D
617
200
200
33
25
24
ISO 2C2 D 618 IEP 25 121 ...
D
618
200
200
38
25
24
ISO 2C2 D 619 IEP 25 121 ...
D
619
250
125
28
25
24
ISO 2C2 D 620 IEP 25 121 ...
D
620
250
125
33
25
24
ISO 2C2 D 621 IEP 25 121 ...
D
621
250
125
38
25
24
ISO 2C2 D 622 IEP 25 121 ...
D
622
250
160
28
25
24
ISO 2C2 D 623 IEP 25 121 ...
D
623
250
160
33
25
24
ISO 2C2 D 624 IEP 25 121 ...
D
624
250
160
38
25
24
ISO 2C2 D 625 IEP 25 121 ...
D
625
250
200
28
25
24
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D