目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® GMP-GL - Lock nut plastic with GF
LAPP
SKINTOP® Cable glands
SKINTOP® Cable gland accessories PG
SKINTOP® counter nuts
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_verschraubungszubehoer_pg/skintop_gegenmuttern/gmp_gl_pg.prj},{NB=SKINTOP GMP-GL PG 16 Art. Nr. 53019240},{IDNR=},{ATN=53019240},{PG=PG 16},{PGX=16.0},{D=22.5},{D1=21.3},{SW=30},{A=33.0},{B=6.0},{C=0.8},{RAL7001=},{RAL9005=X},{BUND=1.000},{MATERIAL=Kunststoff},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ATN
Part number
ⁿ/ₐ
PG
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
B
[mm]
RAL7001
Silver grey
ⁿ/ₐ
RAL9005
Deep black
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINTOP® GMP-GL PG 7 ...
53019000
PG 7
19
21.0
5.0
X
Plastic
SKINTOP® GMP-GL PG 7 ...
53019200
PG 7
19
21.0
5.0
X
Plastic
SKINTOP® GMP-GL PG 9 ...
53019010
PG 9
22
24.0
5.0
X
Plastic
SKINTOP® GMP-GL PG 9 ...
53019210
PG 9
22
24.0
5.0
X
Plastic
SKINTOP® GMP-GL PG 11 ...
53019020
PG 11
24
26.0
5.0
X
Plastic
SKINTOP® GMP-GL PG 11 ...
53019220
PG 11
24
26.0
5.0
X
Plastic
SKINTOP® GMP-GL PG 13,5 ...
53019030
PG 13,5
27
29.0
6.0
X
Plastic
SKINTOP® GMP-GL PG 13,5 ...
53019230
PG 13,5
27
29.0
6.0
X
Plastic
SKINTOP® GMP-GL PG 16 ...
53019040
PG 16
30
33.0
6.0
X
Plastic
SKINTOP® GMP-GL PG 16 ...
53019240
PG 16
30
33.0
6.0
X
Plastic
SKINTOP® GMP-GL PG 21 ...
53019050
PG 21
36
39.0
7.0
X
Plastic
SKINTOP® GMP-GL PG 21 ...
53019250
PG 21
36
39.0
7.0
X
Plastic
SKINTOP® GMP-GL PG 29 ...
53019060
PG 29
46
50.0
7.0
X
Plastic
SKINTOP® GMP-GL PG 29 ...
53019260
PG 29
46
50.0
7.0
X
Plastic
SKINTOP® GMP-GL PG 36 ...
53019070
PG 36
60
66.0
8.0
X
Plastic
SKINTOP® GMP-GL PG 36 ...
53019270
PG 36
60
66.0
8.0
X
Plastic
SKINTOP® GMP-GL PG 42 ...
53019080
PG 42
65
73.0
8.0
X
Plastic
SKINTOP® GMP-GL PG 42 ...
53019280
PG 42
65
73.0
8.0
X
Plastic
SKINTOP® GMP-GL PG 48 ...
53019090
PG 48
70
78.0
8.0
X
Plastic
SKINTOP® GMP-GL PG 48 ...
53019290
PG 48
70
78.0
8.0
X
Plastic
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D