目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® BL-M - Blind plugs brass
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT®/ SKINTOP® Blind plugs
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_skintop_blindstopfen/bl_m.prj},{NB=SKINDICHT BL-M25x1,5 Art. Nr. 52103130},{IDNR=},{EAN=4044773331547},{ATN=52103130},{ARTB=SKINDICHT BL-M 25x1,5},{M=M25x1,5},{DA=25.0},{P=1.5},{A=28.0},{C=11.0},{D=7.0},{MATERIAL=Messing vernickelt},{WG=17.8},{VPE=100},{E=15.0},{F=2.0},{G=46.0},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
EAN
International part number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINDICHT® BL-M12x1,5 ...
4044773332094
52103100
SKINDICHT BL-M 12x1,5
M12x1,5
14.0
7.5
5.0
Brass, nickel-plated
3.3
100
SKINDICHT® BL-M16x1,5 ...
4044773332049
52103110
SKINDICHT BL-M 16x1,5
M16x1,5
18.0
8.0
5.0
Brass, nickel-plated
7.0
100
SKINDICHT® BL-M20x1,5 ...
4044773331592
52103120
SKINDICHT BL-M 20x1,5
M20x1,5
22.0
9.5
6.0
Brass, nickel-plated
8.2
100
SKINDICHT® BL-M25x1,5 ...
4044773331547
52103130
SKINDICHT BL-M 25x1,5
M25x1,5
28.0
11.0
7.0
Brass, nickel-plated
17.8
100
SKINDICHT® BL-M32x1,5 ...
4044773331295
52103140
SKINDICHT BL-M 32X1,5
M32x1,5
35.0
12.0
8.0
Brass, nickel-plated
30.7
50
SKINDICHT® BL-M40x1,5 ...
4044773331233
52103150
SKINDICHT BL-M 40x1,5
M40x1,5
44.0
13.0
9.0
Brass, nickel-plated
42.0
25
SKINDICHT® BL-M50x1,5 ...
4044773330984
52103160
SKINDICHT BL-M 50x1,5
M50x1,5
54.0
15.0
9.0
Brass, nickel-plated
87.0
10
SKINDICHT® BL-M63x1,5 ...
4044773330939
52103170
SKINDICHT BL-M 63x1,5
M63x1,5
70.0
16.0
10.0
Brass, nickel-plated
138.5
10
SKINDICHT® BL-M75x1,5 ...
4044773330755
52103190
SKINDICHT BL-M 75x1,5
M75x1,5
80.0
17.0
11.0
Brass, nickel-plated
191.0
1
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D