目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® DTN - Durchführungstüllen aus CR
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Ducts
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_durchfuehrungen/dtn.prj},{NB=SKINDICHT DTN 2 Art. Nr. 52105030(F=7)},{IDNR=},{ATN=52105030},{BZ=DTN 2},{FMIN=7},{FMAX=12.0},{F=7},{E=20.5},{C=20},{A=28.0},{J=5},{B=14.500},{D=2.000},{G=16.500},{K=8.000},{L=15.000},{O=16.000},{Q=11.300},{S=23.000},{MATERIAL=CR},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ATN
Part number
ⁿ/ₐ
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
E
Bohrung Ø
[mm]
C
[mm]
A
[mm]
J
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® DTN 1 Art...
52105020
4
9.0
17.5
17
23.5
5
CR
SKINDICHT® DTN 2 Art...
52105030
7
12.0
20.5
20
28.0
5
CR
SKINDICHT® DTN 3 Art...
52105040
12
17.5
25.5
22
33.5
5
CR
SKINDICHT® DTN 4 Art...
52105050
18
23.0
33.0
24
42.0
5
CR
SKINDICHT® DTN 5 Art...
52105060
25
29.0
40.0
24
50.0
6
CR
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D