目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® ZSE-M-XL - Brass fitting with recess with long connection thread
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Adapter
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_adapter/zse_m_xl.prj},{NB=SKINDICHT ZSE-M-XL 20x1,5 Art. Nr. 52106025},{IDNR=},{EAN=4044773172324},{ATN=52106025},{ARTB=SKINDICHT ZSE-M-XL 20x1,5/11},{M=M 20x1,5},{NDM=20.0},{P=1.5},{PG=PG 11},{DA=18.6},{KDM=17.2},{SW=22},{A=24.2},{C=26.5},{D=13.0},{E=9.5},{F=15.0},{G=12.0},{H=22.2},{J=1.5},{K=4.0},{WG=21.6},{VPE=100},{MATERIAL=Messing vernickelt},{MX=20x1,5},{R=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
EAN
Int. Part number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article designation
ⁿ/ₐ
M
Outer thread
ⁿ/ₐ
PG
Inner thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
Length
[mm]
D
Thread length
[mm]
E
Thread length
[mm]
F
Diameter
[mm]
G
Length
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® ZSE-M-XL 12x1,...
4044773172454
52106005
SKINDICHT ZSE-M-XL 12x1,5...
M 12x1,5
PG 7
14
15.5
21.0
10.0
6.5
8.5
9.0
7.7
100
Brass, nickel-plated
SKINDICHT® ZSE-M-XL 16x1,...
4044773172386
52106015
SKINDICHT ZSE-M-XL 16x1,5...
M 16x1,5
PG 9
18
19.8
21.0
10.0
7.5
12.0
9.5
12.2
100
Brass, nickel-plated
SKINDICHT® ZSE-M-XL 20x1,...
4044773172324
52106025
SKINDICHT ZSE-M-XL 20x1,5...
M 20x1,5
PG 11
22
24.2
26.5
13.0
9.5
15.0
12.0
21.6
100
Brass, nickel-plated
SKINDICHT® ZSE-M-XL 20x1,...
4044773172263
52106035
SKINDICHT ZSE-M-XL 20x1,5...
M 20x1,5
PG 13,5
22
24.2
26.5
13.0
8.0
16.0
11.5
18.8
100
Brass, nickel-plated
SKINDICHT® ZSE-M-XL 20x1,...
4044773172201
52106045
SKINDICHT ZSE-M-XL 20x1,5...
M 20x1,5
PG 16
24
26.7
29.5
13.0
10.0
16.0
14.5
22.6
50
Brass, nickel-plated
SKINDICHT® ZSE-M-XL 25x1,...
4044773172119
52106055
SKINDICHT ZSE-M-XL 25x1,5...
M 25x1,5
PG 21
30
33.5
29.0
13.0
9.0
20.7
13.5
32.0
50
Brass, nickel-plated
SKINDICHT® ZSE-M-XL 32x1,...
4044773172058
52106065
SKINDICHT ZSE-M-XL 32x1,5...
M 32x1,5
PG 29
40
43.5
32.5
13.0
11.5
27.7
17.0
65.7
25
Brass, nickel-plated
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D