目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® MA-M/NPT - Adapter Metric-NPT
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Adapter
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_adapter/ma_m_npt.prj},{NB=SKINDICHT MA-M 25x1,5 / NPT 1/2 Art. Nr. 54020120},{IDNR=},{EAN=4044773347586},{ATN=54020120},{ARTB=SKINDICHT MA-M/NPT 25x1,5/ 1/2''},{M=M 25x1,5},{NDMM=25.000},{KDMM=23.160},{NPT=1/2\"-14},{NPT1=1/2},{NDMNPT=21.336},{KDMNPT=17.813},{X=8.128},{A=26},{C=24.5},{D=6.5},{F=18.0},{E=14.0},{G=17.0},{J=2.0},{WG=46.7},{VPE=25},{MATERIAL=Messing vernickelt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
EAN
Int. Part number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article designation
ⁿ/ₐ
M
Outer thread
ⁿ/ₐ
NPT
Inner thread
ⁿ/ₐ
A
Width across corners
[mm]
C
Length
[mm]
D
Thread length
[mm]
F
Diameter
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® MA-M 16x1,5 / ...
4044773347814
54020100
SKINDICHT MA-M/NPT 16x1,5...
M 16x1,5
1/2"-14
24
24.5
6.5
11.0
30.9
50
Brass, nickel-plated
SKINDICHT® MA-M 20x1,5 / ...
4044773347807
54020110
SKINDICHT MA-M/NPT 20x1,5...
M 20x1,5
1/2"-14
24
24.5
6.5
14.0
33.3
50
Brass, nickel-plated
SKINDICHT® MA-M 25x1,5 / ...
4044773347586
54020120
SKINDICHT MA-M/NPT 25x1,5...
M 25x1,5
1/2"-14
26
24.5
6.5
18.0
46.7
25
Brass, nickel-plated
SKINDICHT® MA-M 25x1,5 / ...
4044773347531
54020130
SKINDICHT MA-M/NPT 25x1,5...
M 25x1,5
3/4"-14
30
25.0
7.0
18.0
50.8
25
Brass, nickel-plated
SKINDICHT® MA-M 32x1,5 / ...
4044773347500
54020140
SKINDICHT MA-M/NPT 32x1,5...
M 32x1,5
1/2"-14
34
25.0
7.0
17.0
123.7
25
Brass, nickel-plated
SKINDICHT® MA-M 32x1,5 / ...
4044773347425
54020152
SKINDICHT MA-M/NPT 32x1,5...
M 32x1,5
1"-11.5
37
29.5
7.0
27.7
70.2
25
Brass, nickel-plated
SKINDICHT® MA-M 40x1,5 / ...
4044773347401
54020153
SKINDICHT MA-M/NPT 40x1,5...
M 40x1,5
1 1/4"-11.5
46
31.0
8.0
34.5
101.8
10
Brass, nickel-plated
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D