目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® POWERLOCK D6 C
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® POWERLOCK 660A
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_powerlock_660a/epic_powerlock_f6_c.prj},{NB=EPIC POWERLOCK D6 C Art. Nr. 44420218},{EAN=4044774846316},{ATN=44420218},{ARTB=EPIC POWERLOCK D6 C L1/BN M40 (1)},{WG=140.0},{VPE=1},{EDZ=LAPP.44420218.edz},{GEW=140},{GTIN=4044774846316},{CTN=85366990},{TC=44420218},{VER=3},{COLO=0.54,0.41,0.35,0.00},{W=0.14},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44420218},{AAO676=44420218},{CNS_ELECTRO_MATERIAL=Thermoplast},{DESCRIPTION_LONG=EPIC® POWERLOCK D6 C L1/BN M40 ; Powerlock; source; for cross-section (min./max.): 35mm² - 240mm²; },{DESCRIPTION_SHORT=EPIC® POWERLOCK D6 C},{AAN521=Brown},{BAH005=1000},{AAF726=660}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
EPIC® POWERLOCK D6 C ...
4044774846330
44420216
EPIC POWERLOCK D6 C PE/GN...
140.0
1
EPIC® POWERLOCK D6 C ...
4044774846323
44420217
EPIC POWERLOCK D6 C N/BL ...
140.0
1
EPIC® POWERLOCK D6 C ...
4044774846316
44420218
EPIC POWERLOCK D6 C L1/BN...
140.0
1
EPIC® POWERLOCK D6 C ...
4044774846309
44420219
EPIC POWERLOCK D6 C L2/BK...
140.0
1
EPIC® POWERLOCK D6 C ...
4044774846293
44420220
EPIC POWERLOCK D6 C L3/GY...
140.0
1
EPIC® POWERLOCK D6 C ...
4044776099604
44420319
EPIC POWERLOCK D6 C L1/RD...
140.0
1
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D