目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® POWER LS1 G5 - 6 Contacts - 6 Contacts
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® POWER LS1
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_ls1/ls1_g5_6_asmtab.prj},{NB=EPIC CIRCON LS1 G5 6 Kontakte Art. Nr. 76153000-2},{ATN=76153000},{WG=78.0},{VPE=5},{VERS=3.000},{EAN=4044773764482},{ARTB=},{ART=LS1 G5},{KI=6},{BEF=M25x1.5 (mit Gegenmutter)},{POL=5 + PE},{EDZ=LAPP.76153000.edz},{CTN=85366990},{TC=76153000},{GTIN=4044773764482},{VPEX=10},{W=0.078},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=76153000},{AAO676=76153000},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® POWER LS1 G5 5+PE K (5); Circular Connectors; M 23 Power; M 25; Pin; Number of contacts: 6; Panel-mount Base; for cross-section (min./max.):0.5mm² - 2.5mm²; },{DESCRIPTION_SHORT=EPIC® POWER LS1 G5},{NUT=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ART
Part
ⁿ/ₐ
KI
Contacts included
ⁿ/ₐ
BEF
Fastening type
ⁿ/ₐ
POL
Number of contacts
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
EPIC® POWER LS1 G5 - 6 Co...
4044773764482
76153000
LS1 G5
6
M25x1.5 (with counter nut...
5 + PE
78.0
5
EPIC® POWER LS1 G5 - 6 Co...
4044773766202
76153510
LS1 G5
-
M25x1.5 (with counter nut...
5 + PE
57.0
20
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D