BSO4 - blind Self-clinching standoff
KVT Fastening
PEM® self-clinching fasteners
Blind self-clinching standoffs for stainless steel and other sheet metals
Powered by
CAD模型選擇
{kvt/pem_einpressbefestiger/bso4/bso4.prj},{NB=KVT BSO4-3.5 M3-22},{IDNR=},{W=Rostbeständiger Stahl (AISI 400) passiviert},{L=22},{INFO=},{D1=M3},{LB=5.40},{D2=5.39},{D3=5.6},{SW=6.4},{SM=1.0},{MRL=6.8},{NDM=3.0},{KDM=2.459},{LX=6,8,10,12,14,16,18,20,22,25},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
L
Length (+0.05 -0.13)
[mm]
T
Thread depth min.
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in the sheet +0.08
[mm]
D2
0 -0.13
[mm]
D3
[mm]
SW
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
KVT BSO4-M3-6
BSO4-M3-6
Hardened stainless steel ...
6
3.2
M3
4.20
4.20
4.4
4.8
1.0
6.0
KVT BSO4-M3-8
BSO4-M3-8
Hardened stainless steel ...
8
4.0
M3
4.20
4.20
4.4
4.8
1.0
6.0
KVT BSO4-M3-10
BSO4-M3-10
Hardened stainless steel ...
10
4.0
M3
4.20
4.20
4.4
4.8
1.0
6.0
KVT BSO4-M3-12
BSO4-M3-12
Hardened stainless steel ...
12
5.0
M3
4.20
4.20
4.4
4.8
1.0
6.0
KVT BSO4-M3-14
BSO4-M3-14
Hardened stainless steel ...
14
6.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
KVT BSO4-M3-16
BSO4-M3-16
Hardened stainless steel ...
16
6.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
KVT BSO4-M3-18
BSO4-M3-18
Hardened stainless steel ...
18
9.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
KVT BSO4-M3-20
BSO4-M3-20
Hardened stainless steel ...
20
9.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
KVT BSO4-M3-22
BSO4-M3-22
Hardened stainless steel ...
22
9.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
KVT BSO4-M3-25
BSO4-M3-25
Hardened stainless steel ...
25
9.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
KVT BSO4-3.5 M3-6
BSO4-3.5 M3-6
Hardened stainless steel ...
6
3.2
M3
5.40
5.39
5.6
6.4
1.0
6.8
KVT BSO4-3.5 M3-8
BSO4-3.5 M3-8
Hardened stainless steel ...
8
4.0
M3
5.40
5.39
5.6
6.4
1.0
6.8
KVT BSO4-3.5 M3-10
BSO4-3.5 M3-10
Hardened stainless steel ...
10
4.0
M3
5.40
5.39
5.6
6.4
1.0
6.8
KVT BSO4-3.5 M3-12
BSO4-3.5 M3-12
Hardened stainless steel ...
12
5.0
M3
5.40
5.39
5.6
6.4
1.0
6.8
KVT BSO4-3.5 M3-14
BSO4-3.5 M3-14
Hardened stainless steel ...
14
6.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
KVT BSO4-3.5 M3-16
BSO4-3.5 M3-16
Hardened stainless steel ...
16
6.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
KVT BSO4-3.5 M3-18
BSO4-3.5 M3-18
Hardened stainless steel ...
18
9.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
KVT BSO4-3.5 M3-20
BSO4-3.5 M3-20
Hardened stainless steel ...
20
9.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
KVT BSO4-3.5 M3-22
BSO4-3.5 M3-22
Hardened stainless steel ...
22
9.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
KVT BSO4-3.5 M3-25
BSO4-3.5 M3-25
Hardened stainless steel ...
25
9.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
KVT BSO4-M4-6
BSO4-M4-6
Hardened stainless steel ...
6
3.2
M4
7.20
7.12
7.3
7.9
1.3
8.0
KVT BSO4-M4-8
BSO4-M4-8
Hardened stainless steel ...
8
4.0
M4
7.20
7.12
7.3
7.9
1.3
8.0
KVT BSO4-M4-10
BSO4-M4-10
Hardened stainless steel ...
10
4.0
M4
7.20
7.12
7.3
7.9
1.3
8.0
KVT BSO4-M4-12
BSO4-M4-12
Hardened stainless steel ...
12
5.0
M4
7.20
7.12
7.3
7.9
1.3
8.0
KVT BSO4-M4-14
BSO4-M4-14
Hardened stainless steel ...
14
6.5
M4
7.20
7.12
7.3
7.9
1.3
8.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D