B32 - Nail M5 / SM5
KVT Fastening
bigHead®
Nail M5 / SM5
Powered by
CAD模型選擇
{kvt/bighead/nagel_m5_sm5/sm5_b32.prj},{NB=KVT SM5/B32-3x60},{IDNR=},{BZC=SM5/B32-3x60},{DXL=3.00mm x 60mm},{D=3.00},{L=60},{W=nichtrostender Stahl},{K=32 x 32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
DXL
Diameter x Length
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
W
Material
ⁿ/ₐ
K
Square head
[mm]
KVT SM5/B32-3x30
SM5/B32-3x30
3.00mm x 30mm
3.00
30
Stainless steel
32 x 32
KVT SM5/B32-3x60
SM5/B32-3x60
3.00mm x 60mm
3.00
60
Stainless steel
32 x 32
KVT SM5/B32-3x75
SM5/B32-3x75
3.00mm x 75mm
3.00
75
Stainless steel
32 x 32
KVT SM5/B32-3x100
SM5/B32-3x100
3.00mm x 100mm
3.00
100
Stainless steel
32 x 32
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D