95x9 - Force Distributing Caps
Kistler
Accessories
Mounting force sensors
Sensor mounting
Powered by
CAD模型選擇
{kistler/09_accessories/02_mounting_force_sensors/02_sensor_mounting/95x9_asmtab.prj},{NB=KISTLER Typ 9539},{IDNR=},{TYP=9539},{DB=Datenblatt},{DD=12.8},{D=28},{H3=25},{S1=5.5},{M=M5},{MX=5.000},{R=R40},{RX=40.000},{A=13.0},{B=5.5},{C=13},{E=15},{F=5.5},{G=11.0},{I=10.0},{J=5.5},{SCH=Zyl-Sch I-6kt M5x12},{L=12.000},{PPATH=95x9_asmtpl.prj},{SAP=000000000018007887},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
DD
[mm]
D
[mm]
H3
[mm]
S1
[mm]
M
Thread
ⁿ/ₐ
R
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
I
[mm]
J
[mm]
SCH
Screw
ⁿ/ₐ
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 9519
9519
6.4
14
15
4.0
M2.5
R20
6.5
4.0
8
10
2.8
8.0
5.0
2.7
Zyl-Sch I-6kt M2.5x8
000000000018007870
KISTLER Type 9529
9529
10.3
22
20
5.0
M4
R30
10.5
6.0
12
14
4.5
11.0
7.5
4.5
Zyl-Sch I-6kt M4x10
000000000018007878
KISTLER Type 9539
9539
12.8
28
25
5.5
M5
R40
13.0
5.5
13
15
5.5
11.0
10.0
5.5
Zyl-Sch I-6kt M5x12
000000000018007887
KISTLER Type 9549
9549
16.8
34
30
6.0
M6
R50
17.0
6.0
15
18
6.5
12.0
11.0
6.5
Zyl-Sch I-6kt M6x12
000000000018007895
KISTLER Type 9559
9559
20.8
40
40
6.5
M8
R60
21.0
6.5
20
26
8.5
13.0
14.0
8.5
Zyl-Sch I-6kt M8x16
000000000018007903
KISTLER Type 9569
9569
26.3
52
50
7.5
M10
R75
26.5
15.0
30
34
10.5
22.5
17.0
10.5
Zyl-Sch I-6kt M10x25
000000000018007911
KISTLER Type 9579
9579
40.3
75
60
8.5
M12
R110
40.5
16.5
36
41
13.0
25.0
19.0
12.5
Zyl-Sch I-6kt M12x30
000000000018007919
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D