目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0484 - Tube clamps, swivel half aluminium, with sunken teeth
KIPP USA
Tube Connectors
Powered by
CAD模型選擇
{kipp_usa/profilverbinder/29024_1.prj},{NB=K0484.518},{A=18.1},{C=10.5},{D=7.5},{E=26},{FX=0},{G=29.4},{H=25},{K=30.0},{L=57},{M=44},{P=21},{F=3.6},{MB=28},{MY=9},{GEW=0.0520},{EAN=4059245587452},{TX=6.0},{TX1=22.0},{SCHLBR=6.0},{DBO=5.0},{ST=6.0},{SW=5.0},{RA=14.0},{RA1=20.0},{ABST=1.3},{RA2=6.0},{BROE=0.0},{HOE=0.0},{LFL=0.0},{VZD1=0.0},{VZD2=0.0},{VZL=0.0},{ZZ=1.00},{NDM=0.0},{XA=21.5},{XB=8.5},{XC=26.0},{XD=12.3},{XE=10.0},{XF=1.00},{XG=3.0},{XH=12.4},{XI=6.7},{XJ=10.5},{XK=15.0},{XL=24.5},{XM=8.0},{XN=10.5},{XO=5.0},{XP=12.1},{XR=10.0},{BESTKIPPUSA=K0484.518},{S=M06},{T=0},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
A
clamping diameter
[mm]
C
width
[mm]
D
borehole diameter
[mm]
E
total width
[mm]
G
external diameter
[mm]
H
distance
[mm]
K
distance
[mm]
L
total length
[mm]
M
depth
[mm]
P
width of clamp hub
[mm]
S
screw type
[mm]
F
[kN]
MB
[Nm]
MY
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0484.512
K0484.512
12.1
10.5
7.5
26
29.4
25
30.0
57
44
21
M06
3.6
28
9
0.0620
Yes
4059245587421
31.12.2099
98% Warenverfügbarkeit. N...
K0484.514
K0484.514
14.1
10.5
7.5
26
29.4
25
30.0
57
44
21
M06
3.6
28
9
0.0590
Yes
4059245587438
31.12.2099
98% Warenverfügbarkeit. N...
K0484.516
K0484.516
16.1
10.5
7.5
26
29.4
25
30.0
57
44
21
M06
3.6
28
9
0.0560
Yes
4059245587445
31.12.2099
98% Warenverfügbarkeit. N...
K0484.518
K0484.518
18.1
10.5
7.5
26
29.4
25
30.0
57
44
21
M06
3.6
28
9
0.0520
Yes
4059245587452
31.12.2099
98% Warenverfügbarkeit. N...
K0484.520
K0484.520
20.0
16.0
9.0
40
40.0
45
50.0
93
73
33
M08
4.9
91
94
0.1980
Yes
4059245587469
31.12.2099
98% Warenverfügbarkeit. N...
K0484.525
K0484.525
25.1
16.0
9.0
40
40.0
45
50.0
93
73
33
M08
4.9
91
94
0.1790
Yes
4059245587476
31.12.2099
98% Warenverfügbarkeit. N...
K0484.530
K0484.530
30.1
16.0
9.0
40
40.0
45
50.0
93
73
33
M08
4.9
91
94
0.1500
Yes
4059245587483
31.12.2099
98% Warenverfügbarkeit. N...
K0484.540
K0484.540
40.2
22.0
11.0
56
56.0
60
68.0
128
100
48
M10
6.0
267
181
0.4100
Yes
4059245587490
31.12.2099
98% Warenverfügbarkeit. N...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D