目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1790 - Swivel and fixed castors stainless steel, for sterile areas
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD模型選擇
{kipp_usa/material_handling/wheels_and_rollers/95046-01.prj},{NB=K1790.211250400},{ROT1=360},{VERS=2.000},{AX=40},{B=40},{B1=85},{B2=60},{B3=55},{D=125},{D1=9},{H=150},{L=100},{L1=80},{L2X=76},{RX=102.500},{TFK=250},{GEW=0.8800},{EAN=4059245597093},{C=45.000},{CD=12.000},{TYP=2},{TYP1=1},{XA=21.800},{XB=36.500},{XC=70.500},{XD=10.000},{XE=11.000},{XF=2.500},{XG=13.000},{XH=65.500},{XI=8.000},{XJ=16.100},{XK=5.700},{XL=14.000},{XM=32.000},{XN=63.000},{XO=39.000},{XP=59.500},{XR=130.000},{XS=4.000},{XT=17.000},{XW=28.000},{XU=32.000},{XX=94.500},{XA1=99.500},{XB1=99.500},{XC1=29.500},{XD1=50.000},{XE1=5.500},{XF1=66.000},{XG1=74.000},{XH1=70.000},{XI1=75.500},{XJ1=7.000},{XK1=41.500},{XL1=0.000},{XM1=0.000},{XN1=0.000},{XO1=0.000},{XP1=0.000},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
Length
[mm]
B3
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
R
Length
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1790.211000351
K1790.211000351
Fixed Castor
slide bearing
-
35
85
60
55
100
9
125
100
80
76
-
200
0.5673
Yes
4059245597147
31.12.2099
98% Warenverfügbarkeit. N...
K1790.211250401
K1790.211250401
Fixed Castor
slide bearing
-
40
85
60
55
125
9
150
100
80
76
-
250
0.7330
Yes
4059245597130
31.12.2099
98% Warenverfügbarkeit. N...
K1790.211600451
K1790.211600451
Fixed Castor
slide bearing
-
45
110
80
75
160
11
195
140
105
-
-
400
1.3200
Yes
4059245597123
31.12.2099
98% Warenverfügbarkeit. N...
K1790.212000501
K1790.212000501
Fixed Castor
slide bearing
-
50
110
80
75
200
11
235
140
105
-
-
400
1.8400
Yes
4059245597116
31.12.2099
98% Warenverfügbarkeit. N...
K1790.21100035
K1790.21100035
Swivel Castor
slide bearing
30
35
85
60
55
100
9
125
100
80
76
86
200
0.7100
Yes
4059245597109
31.12.2099
98% Warenverfügbarkeit. N...
K1790.21125040
K1790.21125040
Swivel Castor
slide bearing
40
40
85
60
55
125
9
150
100
80
76
102.5
250
0.8800
Yes
4059245597093
31.12.2099
98% Warenverfügbarkeit. N...
K1790.21160045
K1790.21160045
Swivel Castor
slide bearing
60
45
110
80
75
160
11
195
140
105
-
140
400
1.7900
Yes
4059245597086
31.12.2099
98% Warenverfügbarkeit. N...
K1790.21200050
K1790.21200050
Swivel Castor
slide bearing
65
50
110
80
75
200
11
235
140
105
-
165
400
2.2800
Yes
4059245597079
31.12.2099
98% Warenverfügbarkeit. N...
K1790.211000352
K1790.211000352
Swivel Castor with stop-f...
slide bearing
30
35
85
60
55
100
9
125
100
80
76
86
200
0.8500
Yes
4059245597062
31.12.2099
98% Warenverfügbarkeit. N...
K1790.211250402
K1790.211250402
Swivel Castor with stop-f...
slide bearing
40
40
85
60
55
125
9
150
100
80
76
102.5
250
1.0260
Yes
4059245597055
31.12.2099
98% Warenverfügbarkeit. N...
K1790.211600452
K1790.211600452
Swivel Castor with stop-f...
slide bearing
60
45
110
80
75
160
11
195
140
105
-
140
400
2.2000
Yes
4059245597048
31.12.2099
98% Warenverfügbarkeit. N...
K1790.212000502
K1790.212000502
Swivel Castor with stop-f...
slide bearing
65
50
110
80
75
200
11
235
140
105
-
165
400
2.7300
Yes
4059245597031
31.12.2099
98% Warenverfügbarkeit. N...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D