目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
27632-01 - Rod ends with plain bearing, internal thread, narrow head, DIN ISO 12240-1 maintenance-free
KIPP USA
Joints
Powered by
CAD模型選擇
{kipp_usa/joints/27632-01.prj},{NB=K2084.30_0},{D=30},{D2=40.0},{D3=50},{A=110},{B=73},{B1=15.0},{H=22},{H1=22.0},{K=40.7},{L=56},{L1=146.5},{SW=41},{W=6},{TZD=66.5},{TZS=110.00},{GEW=0.8900},{EAN=4059245857296},{NDM=30.0},{ST=2.00},{XA=35},{BESTKIPPUSA=K2084.30},{AUSF=Rechtsgewinde},{MATERIAL=Vergütungsstahl},{D1=M30x2,0},{BS=Infotext},{ROHS=Yes},{ZTNUSA=84833080},{XROT=0,[-$W.:$W.]},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
Diameter
[mm]
D1
thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
K
Kugel
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
Key-wide
[mm]
W
Winkel a
[°]
TZD
Dynamic load rating
[kN]
TZS
Static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K2084.06
K2084.06
Rechtsgewinde
6
M6x1,0
10.0
13
30
21
5.0
6
4.4
10.0
11
40.5
11
13
3.6
8.15
0.0160
Yes
84833080
4059245857203
K2084.08
K2084.08
Rechtsgewinde
8
M8x1,25
12.5
16
36
24
5.0
8
6.0
13.0
15
48.0
14
15
5.8
12.90
0.0280
Yes
84833080
4059245857210
K2084.10
K2084.10
Rechtsgewinde
10
M10x1,5
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Yes
84833080
4059245857227
K2084.10125
K2084.10125
Rechtsgewinde
10
M10X1,25
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Yes
84833080
4059245857234
K2084.12
K2084.12
Rechtsgewinde
12
M12x1,75
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Yes
84833080
4059245857241
K2084.12125
K2084.12125
Rechtsgewinde
12
M12X1,25
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Yes
84833080
4059245857258
K2084.17
K2084.17
Rechtsgewinde
17
M16x2,0
24.0
30
67
46
10.0
14
14.0
25.0
34
90.0
27
10
22.4
45.00
0.1900
Yes
84833080
4059245857265
K2084.20
K2084.20
Rechtsgewinde
20
M20x1,5
27.5
35
77
53
10.0
16
16.0
29.0
40
103.5
32
9
31.5
60.00
0.3200
Yes
84833080
4059245857272
K2084.25
K2084.25
Rechtsgewinde
25
M24x2,0
33.5
42
94
64
12.0
20
20.0
35.5
48
126.0
36
7
51.0
83.00
0.5600
Yes
84833080
4059245857289
K2084.30
K2084.30
Rechtsgewinde
30
M30x2,0
40.0
50
110
73
15.0
22
22.0
40.7
56
146.5
41
6
66.5
110.00
0.8900
Yes
84833080
4059245857296
K2084.061
K2084.061
Linksgewinde
6
M6x1,0
10.0
13
30
21
5.0
6
4.4
10.0
11
40.5
11
13
3.6
8.15
0.0160
Yes
84833080
4059245857302
K2084.081
K2084.081
Linksgewinde
8
M8x1,25
12.5
16
36
24
5.0
8
6.0
13.0
15
48.0
14
15
5.8
12.90
0.0280
Yes
84833080
4059245857319
K2084.101
K2084.101
Linksgewinde
10
M10x1,5
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Yes
84833080
4059245857326
K2084.101251
K2084.101251
Linksgewinde
10
M10X1,25
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Yes
84833080
4059245857333
K2084.121
K2084.121
Linksgewinde
12
M12x1,75
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Yes
84833080
4059245857340
K2084.121251
K2084.121251
Linksgewinde
12
M12X1,25
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Yes
84833080
4059245857357
K2084.171
K2084.171
Linksgewinde
17
M16x2,0
24.0
30
67
46
10.0
14
14.0
25.0
34
90.0
27
10
22.4
45.00
0.1900
Yes
84833080
4059245857364
K2084.201
K2084.201
Linksgewinde
20
M20x1,5
27.5
35
77
53
10.0
16
16.0
29.0
40
103.5
32
9
31.5
60.00
0.3200
Yes
84833080
4059245857371
K2084.251
K2084.251
Linksgewinde
25
M24x2,0
33.5
42
94
64
12.0
20
20.0
35.5
48
126.0
36
7
51.0
83.00
0.5600
Yes
84833080
4059245857388
K2084.301
K2084.301
Linksgewinde
30
M30x2,0
40.0
50
110
73
15.0
22
22.0
40.7
56
146.5
41
6
66.5
110.00
0.8900
Yes
84833080
4059245857395
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D