目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2086 - Rod ends with plain bearing, internal thread, steel, DIN ISO 12240-1 can be re-lubricated
KIPP USA
Joints
Powered by
CAD模型選擇
{kipp_usa/joints/27628-02.prj},{NB=K2086.300},{D=30},{D2=40.0},{D3=50},{D4=34.8},{A=110},{B=70},{B1=15.0},{H=37},{H1=25.00},{K=50.800},{L=51},{L1=145},{SW=41},{W=17},{TZD=64.00},{TZS=88.00},{GEW=2.5000},{EAN=4059245857753},{NDM=30.0},{ST=2.00},{XA=33},{XB=3.000},{XC=2.000},{BESTKIPPUSA=K2086.30},{MATERIAL=Vergütungsstahl},{AUSF=Rechtsgewinde},{D1=M30x2,0},{BS=Infotext},{ROHS=Yes},{ZTNUSA=84833080},{XROT=0,[-$W.:$W.]},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
Diameter
[mm]
D1
thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
K
Kugel
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
Key-wide
[mm]
W
Winkel a
[°]
TZD
Dynamic load rating
[kN]
TZS
Static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K2086.05
K2086.05
steel
Rechtsgewinde
5
M5x0,8
8.5
11
7.0
27
16
4.0
8
6.00
11.110
10
35
9
13
3.25
5.70
13.0000
Yes
84833080
4059245857647
K2086.06
K2086.06
steel
Rechtsgewinde
6
M6x1,0
10.0
13
9.0
30
18
5.0
9
6.75
12.700
12
39
11
13
4.30
7.20
20.0000
Yes
84833080
4059245857654
K2086.08
K2086.08
steel
Rechtsgewinde
8
M8x1,25
12.5
16
10.4
36
22
5.0
12
9.00
15.875
16
47
14
14
7.20
11.60
33.0000
Yes
84833080
4059245857661
K2086.10
K2086.10
steel
Rechtsgewinde
10
M10x1,5
15.0
19
12.9
43
26
6.5
14
10.50
19.050
20
56
17
13
10.00
14.50
56.0000
Yes
84833080
4059245857678
K2086.12
K2086.12
steel
Rechtsgewinde
12
M12x1,75
17.5
22
15.4
50
30
6.5
16
12.00
22.225
22
65
19
13
13.40
17.00
87.0000
Yes
84833080
4059245857685
K2086.14
K2086.14
Tempered steel
Rechtsgewinde
14
M14x2,0
20.0
25
16.9
57
34
8.0
19
13.50
25.400
25
74
22
16
17.00
24.00
189.0000
Yes
84833080
4059245857692
K2086.16
K2086.16
Tempered steel
Rechtsgewinde
16
M16x2,0
22.0
27
19.4
64
40
8.0
21
15.00
28.575
28
84
22
15
21.60
28.50
348.0000
Yes
84833080
4059245857708
K2086.18
K2086.18
Tempered steel
Rechtsgewinde
18
M18x1,5
25.0
31
21.9
71
44
10.0
23
16.50
31.750
32
93
27
15
26.00
42.50
443.0000
Yes
84833080
4059245857715
K2086.20
K2086.20
Tempered steel
Rechtsgewinde
20
M20x1,5
27.5
34
24.4
77
50
10.0
25
18.00
34.925
33
102
30
14
31.50
42.50
600.0000
Yes
84833080
4059245857722
K2086.22
K2086.22
Tempered steel
Rechtsgewinde
22
M22x1,5
30.0
38
25.8
84
54
12.0
28
20.00
38.100
37
111
32
15
38.00
57.00
1.0300
Yes
84833080
4059245857739
K2086.25
K2086.25
Tempered steel
Rechtsgewinde
25
M24x2,0
33.5
42
29.6
94
60
12.0
31
22.00
42.860
42
124
36
15
47.50
68.00
1.6000
Yes
84833080
4059245857746
K2086.30
K2086.30
Tempered steel
Rechtsgewinde
30
M30x2,0
40.0
50
34.8
110
70
15.0
37
25.00
50.800
51
145
41
17
64.00
88.00
2.5000
Yes
84833080
4059245857753
K2086.051
K2086.051
steel
Linksgewinde
5
M5x0,8
8.5
11
7.7
27
16
4.0
8
6.00
11.110
10
35
9
13
3.25
5.70
13.0000
Yes
84833080
4059245857760
K2086.061
K2086.061
steel
Linksgewinde
6
M6x1,0
10.0
13
9.0
30
18
5.0
9
6.75
12.700
12
39
11
13
4.30
7.20
20.0000
Yes
84833080
4059245857777
K2086.081
K2086.081
steel
Linksgewinde
8
M8x1,25
12.5
16
10.4
36
22
5.0
12
9.00
15.875
16
47
14
14
7.20
11.60
33.0000
Yes
84833080
4059245857784
K2086.101
K2086.101
steel
Linksgewinde
10
M10x1,5
15.0
19
12.9
43
26
6.5
14
10.50
19.050
20
56
17
13
10.00
14.50
56.0000
Yes
84833080
4059245857791
K2086.121
K2086.121
steel
Linksgewinde
12
M12x1,75
17.5
22
15.4
50
30
6.5
16
12.00
22.225
22
65
19
13
13.40
17.00
87.0000
Yes
84833080
4059245857807
K2086.141
K2086.141
Tempered steel
Linksgewinde
14
M14x2,0
20.0
25
16.9
57
34
8.0
19
13.50
25.400
25
74
22
16
17.00
24.00
189.0000
Yes
84833080
4059245857814
K2086.161
K2086.161
Tempered steel
Linksgewinde
16
M16x2,0
22.0
27
19.4
64
40
8.0
21
15.00
28.575
28
84
22
15
21.60
28.50
348.0000
Yes
84833080
4059245857821
K2086.181
K2086.181
Tempered steel
Linksgewinde
18
M18x1,5
25.0
31
21.9
71
44
10.0
23
16.50
31.750
32
93
27
15
26.00
42.50
443.0000
Yes
84833080
4059245857838
K2086.201
K2086.201
Tempered steel
Linksgewinde
20
M20x1,5
27.5
34
24.4
77
50
10.0
25
18.00
34.925
33
102
30
14
31.50
42.50
600.0000
Yes
84833080
4059245857845
K2086.221
K2086.221
Tempered steel
Linksgewinde
22
M22x1,5
30.0
38
25.8
84
54
12.0
28
20.00
38.100
37
111
32
15
38.00
57.00
1.0300
Yes
84833080
4059245857852
K2086.251
K2086.251
Tempered steel
Linksgewinde
25
M24x2,0
33.5
42
29.6
94
60
12.0
31
22.00
42.860
42
124
36
15
47.50
68.00
1.6000
Yes
84833080
4059245857869
K2086.301
K2086.301
Tempered steel
Linksgewinde
30
M30x2,0
40.0
50
34.8
110
70
15.0
37
25.00
50.800
51
145
41
17
64.00
88.00
2.5000
Yes
84833080
4059245857876
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D