目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1864 - Swing clamps, hydraulic double / single-acting with spring return
KIPP USA
Clamping devices
Powered by
CAD模型選擇
{kipp_usa/clamping_devices/04368-20_asmtab.prj},{NB=K1864.40131306190211OFFEN},{DK=40},{S=13},{H=152.0},{GEW=1.8500},{EAN=4059245657360},{TYP=0.0},{XPOSX=22.000},{CX1=0.000},{ROT1=0.000},{XA=22.000},{BESTKIPPUSA=K1864.40131306190211},{ANSCHLUSS=gebohrte Kanäle},{FORM=C},{SCHWENK=LINKS},{FORM1=DOPPELT WIRKEN},{L=},{L1=},{L2=},{L3=},{L4=},{L5=},{L6=},{L7=},{B=},{B1=},{B2=},{B3=},{H1=},{H2=124},{H3=},{H4=},{H5=10},{H6=},{H7=9},{H8=13},{H9=99},{H10=},{H11=66},{H12=46,5},{H13=41,5},{H14=29},{H15=24},{H16=12,5},{H17=10},{D=55},{D1=33,5},{D2=32},{D3=},{D4=},{D5=64},{D6=55},{D7=57},{D8=},{D9=5},{G=M28x1,5},{G1=M60x1,5},{SW=40},{SW1=55},{V=10},{EUL=10},{EUL1=27,7},{SPANNKRAFT2=},{BS=Infotext},{ROHS=},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{POS=OFFEN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
SCHWENK
Swivel direction
ⁿ/ₐ
DK
Piston Ø
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
S
stroke
[mm]
L
Length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
ⁿ/ₐ
L4
Length
ⁿ/ₐ
L5
Length
ⁿ/ₐ
L6
Length
ⁿ/ₐ
L7
Length
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
H8
height
[mm]
H9
height
[mm]
H10
height
[mm]
H11
height
[mm]
H12
height
[mm]
H13
height
[mm]
H14
height
[mm]
H15
height
[mm]
H16
height
[mm]
H17
height
[mm]
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D2
diameter
ⁿ/ₐ
D3
diameter
ⁿ/ₐ
D4
diameter
ⁿ/ₐ
D5
diameter
ⁿ/ₐ
D6
diameter
ⁿ/ₐ
D7
diameter
ⁿ/ₐ
D8
diameter
ⁿ/ₐ
D9
diameter
ⁿ/ₐ
G
thread
[mm]
G1
thread
[mm]
SW
stroke
[mm]
SW1
stroke
[mm]
V
Flow rate
[cm3/s]
EUL
Oil requirement /
[cm3]
EUL1
Oil requirement /
[cm3]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1864.25101404190111
K1864.25101404190111
Thread and O-ring connect...
A
ght
25
double-acting
10
70
26,5
20
30
17
26,5
50
37
28
32
126.5
78
57
34
14
9
18
8
10
44,8
23,5
20
11
6,6
45
M18x1,5
M6
27
3,2
3,2
8,8
1.4000
4059245657155
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25101404190211
K1864.25101404190211
Thread and O-ring connect...
A
left
25
double-acting
10
70
26,5
20
30
17
26,5
50
37
28
32
126.5
78
57
34
14
9
18
8
10
44,8
23,5
20
11
6,6
45
M18x1,5
M6
27
3,2
3,2
8,8
1.4000
4059245657162
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25101105190111
K1864.25101105190111
screw connection
B
ght
25
double-acting
10
65
50
15
45
30
126.5
105.5
11
9
8
10
84,5
5
23,5
20
6,5
M18x1,5
M45x1,5
27
3,2
3,2
8,8
1.0000
4059245657179
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25101205190111
K1864.25101205190111
o-ring flange connection
B
ght
25
double-acting
10
65
50
15
45
30
126.5
105.5
11
9
8
10
84,5
5
23,5
20
6,5
M18x1,5
M45x1,5
27
3,2
3,2
8,8
1.0000
4059245657186
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25101105190211
K1864.25101105190211
screw connection
B
left
25
double-acting
10
65
50
15
45
30
126.5
105.5
11
9
8
10
84,5
5
23,5
20
6,5
M18x1,5
M45x1,5
27
3,2
3,2
8,8
1.0000
4059245657193
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25101205190211
K1864.25101205190211
o-ring flange connection
B
left
25
double-acting
10
65
50
15
45
30
126.5
105.5
11
9
8
10
84,5
5
23,5
20
6,5
M18x1,5
M45x1,5
27
3,2
3,2
8,8
1.0000
4059245657209
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25101306190111
K1864.25101306190111
drilled channels
C
ght
25
double-acting
10
112.0
91
9
8
10
70
53
41
37
24
20
10,5
8
42
23,5
20
52
42
44
5
M18x1,5
M45,x1,5
27
46
3,2
3,2
8,8
0.8200
4059245657216
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25101306190211
K1864.25101306190211
drilled channels
C
left
25
double-acting
10
112.0
91
9
8
10
70
53
41
37
24
20
10,5
8
42
23,5
20
52
42
44
5
M18x1,5
M45,x1,5
27
46
3,2
3,2
8,8
0.8200
4059245657223
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25251404190111
K1864.25251404190111
Thread and O-ring connect...
A
ght
25
double-acting
25
70
26,5
20
30
17
26,5
50
37
28
32
158.5
94
73
34
14
9
18
10
25
44,8
23,5
20
11
6,6
45
M18x1,5
M6
27
3,2
6
17
1.6000
4059245657230
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25251404190211
K1864.25251404190211
Thread and O-ring connect...
A
left
25
double-acting
25
70
26,5
20
30
17
26,5
50
37
28
32
158.5
94
73
34
14
9
18
10
25
44,8
23,5
20
11
6,6
45
M18x1,5
M6
27
3,2
6
17
1.6000
4059245657247
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25251105190111
K1864.25251105190111
screw connection
B
ght
25
double-acting
25
65
50
15
45
30
158.5
137.5
11
9
10
25
100,5
5
23,5
20
6,5
M18x1,5
M45x1,5
27
3,2
6
17
1.3100
4059245657254
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25251205190111
K1864.25251205190111
o-ring flange connection
B
ght
25
double-acting
25
65
50
15
45
30
158.5
137.5
11
9
10
25
100,5
5
23,5
20
6,5
M18x1,5
M45x1,5
27
3,2
6
17
1.3100
4059245657261
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25251105190211
K1864.25251105190211
screw connection
B
left
25
double-acting
25
65
50
15
45
30
158.5
137.5
11
9
10
25
100,5
5
23,5
20
6,5
M18x1,5
M45x1,5
27
3,2
6
17
1.3100
4059245657278
31.12.2099
98% Warenverfügbarkeit. N...
K1864.25251205190211
K1864.25251205190211
o-ring flange connection
B
left
25
double-acting
25
65
50
15
45
30
158.5
137.5
11
9
10
25
100,5
5
23,5
20
6,5
M18x1,5
M45x1,5
27
3,2
6
17
1.3100
4059245657285
31.12.2099
98% Warenverfügbarkeit. N...
K1864.40131404190111
K1864.40131404190111
Thread and O-ring connect...
A
ght
40
double-acting
13
85
34,5
27
38
24
31
63
48
41
46
147.5
94
66
40
14
10
19
9
13
59,8
33,5
32
15
9
60
M28x1,5
M8
40
10
10
27,7
2.5400
4059245657292
31.12.2099
98% Warenverfügbarkeit. N...
K1864.40131404190211
K1864.40131404190211
Thread and O-ring connect...
A
left
40
double-acting
13
85
34,5
27
38
24
31
63
48
41
46
147.5
94
66
40
14
10
19
9
13
59,8
33,5
32
15
9
60
M28x1,5
M8
40
10
10
27,7
2.5400
4059245657308
31.12.2099
98% Warenverfügbarkeit. N...
K1864.40131105190111
K1864.40131105190111
screw connection
B
ght
40
double-acting
13
85
65
28
63
44
147.5
119.5
11
10
9
13
94,5
6
33,5
32
8,5
M28x1,5
M60x1,5
40
10
10
27,7
2.3500
4059245657315
31.12.2099
98% Warenverfügbarkeit. N...
K1864.40131205190111
K1864.40131205190111
o-ring flange connection
B
ght
40
double-acting
13
85
65
28
63
44
147.5
119.5
11
10
9
13
94,5
6
33,5
32
8,5
M28x1,5
M60x1,5
40
10
10
27,7
2.3500
4059245657322
31.12.2099
98% Warenverfügbarkeit. N...
K1864.40131105190211
K1864.40131105190211
screw connection
B
left
40
double-acting
13
85
65
28
63
44
147.5
119.5
11
10
9
13
94,5
6
33,5
32
8,5
M28x1,5
M60x1,5
40
10
10
27,7
2.3500
4059245657339
31.12.2099
98% Warenverfügbarkeit. N...
K1864.40131205190211
K1864.40131205190211
o-ring flange connection
B
left
40
double-acting
13
85
65
28
63
44
147.5
119.5
11
10
9
13
94,5
6
33,5
32
8,5
M28x1,5
M60x1,5
40
10
10
27,7
2.3500
4059245657346
31.12.2099
98% Warenverfügbarkeit. N...
K1864.40131306190111
K1864.40131306190111
drilled channels
C
ght
40
double-acting
13
152.0
124
10
9
13
99
66
46,5
41,5
29
24
12,5
10
55
33,5
32
64
55
57
5
M28x1,5
M60x1,5
40
55
10
10
27,7
1.8500
4059245657353
31.12.2099
98% Warenverfügbarkeit. N...
K1864.40131306190211
K1864.40131306190211
drilled channels
C
left
40
double-acting
13
152.0
124
10
9
13
99
66
46,5
41,5
29
24
12,5
10
55
33,5
32
64
55
57
5
M28x1,5
M60x1,5
40
55
10
10
27,7
1.8500
4059245657360
31.12.2099
98% Warenverfügbarkeit. N...
K1864.40251404190111
K1864.40251404190111
Thread and O-ring connect...
A
ght
40
double-acting
25
85
34,5
27
38
24
31
63
48
41
46
173.5
107
79
40
14
10
19
10
25
59,8
33,5
32
15
9
60
M28x1,5
M8
40
10
16
44
2.7600
4059245657377
31.12.2099
98% Warenverfügbarkeit. N...
K1864.40251404190211
K1864.40251404190211
Thread and O-ring connect...
A
left
40
double-acting
25
85
34,5
27
38
24
31
63
48
41
46
173.5
107
79
40
14
10
19
10
25
59,8
33,5
32
15
9
60
M28x1,5
M8
40
10
16
44
2.7600
4059245657384
31.12.2099
98% Warenverfügbarkeit. N...
K1864.40251105190111
K1864.40251105190111
screw connection
B
ght
40
double-acting
25
85
65
28
63
44
173.5
145.5
11
10
10
25
107,5
6
33,5
32
8,5
M28x1,5
M60x1,5
40
10
16
44
2.7000
4059245657391
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D