LineFix saddle-type clamps - Strain relief devices
Kabelschlepp
Accessories for cable carriers
Powered by
CAD模型選擇
{kabelschlepp/zubehoer/linelix_bugelschellen_asmtab.prj},{NB=LF 20-1(20,0,0,Stahl)},{ARTNR1=LF 20},{CNSMAT=Stahl},{KN=1},{LEITUNG=18 - 20},{LT1=20},{LT2=0},{LT3=0},{B=23.5},{INFO=PDF Katalog},{X1=Zweifachschellen},{X2=Dreifachschellen},{PPATH=assemblies/linelix_bugelschellen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
TYP
LineFix Type
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
MATNR
Material no. for a complete LineFix
ⁿ/ₐ
LEITUNG
Ø Cable
[mm]
B
Width
[mm]
H
Total height with max. cable Ø incl. C-rail
[mm]
LF 12-1
LF 12-1
Single clamps
LF 12-1
13630
06 - 12
15.5
55
LF 14-1
LF 14-1
Single clamps
LF 14-1
13631
12 - 14
17.5
52
LF 16-1
LF 16-1
Single clamps
LF 16-1
13632
14 - 16
19.5
54
LF 18-1
LF 18-1
Single clamps
LF 18-1
13633
16 - 18
21.5
56
LF 20-1
LF 20-1
Single clamps
LF 20-1
13634
18 - 20
23.5
59
LF 22-1
LF 22-1
Single clamps
LF 22-1
13635
20 - 22
25.5
61
LF 26-1
LF 26-1
Single clamps
LF 26-1
13636
22 - 26
29.5
70
LF 30-1
LF 30-1
Single clamps
LF 30-1
13637
26 - 30
33.5
74
LF 34-1
LF 34-1
Single clamps
LF 34-1
13638
30 - 34
37.5
78
LF 38-1
LF 38-1
Single clamps
LF 38-1
13639
34 - 38
41.5
82
LF 42-1
LF 42-1
Single clamps
LF 42-1
13640
38 - 42
45.5
91
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D