目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
IUBK-R - 軸不旋轉方頭型氣缸
君帆
空壓產品
空壓執行元件
圓形氣缸(IU系列)
IUBK-R 軸不旋轉方頭型氣缸
Powered by
CAD模型選擇
{jufan/pneumatic_product/cylinders/iu_series/iubk_r_series/iubk_r_asmtab.prj},{NB=IUBK-R-SE-25-25(-0)},{MODEL=IUBK-R},{TYPE=},{MOUNTINGTYPE=-SE},{BORE=25},{STROKE=25},{ENDCONNECTION=},{SENSOR=},{SENSORNUM=},{POS=0},{MM=7.4},{KK=M8x1.25},{H=22},{E=28},{AI=15},{AH=30},{AF=26},{AE=42},{AP=Thru hole 6.6,Both sides 11xdp 7},{AB=40},{AG=71.5},{AD=12},{AN=10.5},{AM=7.5},{AA=111.5},{BU=24},{F=14},{BB=42},{WF=20},{BQ=M5x0.8},{BP=5.5},{BD=20},{BC=30},{BF=32},{BE=42},{BG=69.5},{BA=111.5},{G=30},{C=53.5},{R=15.5},{U=27},{W=9},{I=17},{J=6},{M=22},{N=2.5},{EE=G1/8},{PPATH=assemblies/iubk_r_asmtpl.prj},{DCC=CN,TW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
氣缸系列
ⁿ/ₐ
BORE
氣缸內徑
[mm]
MM
[mm]
KK
[mm]
H
[mm]
E
[mm]
AI
[mm]
AH
[mm]
AF
[mm]
AE
[mm]
AP
[mm]
AB
[mm]
AG
[mm]
AD
[mm]
AN
[mm]
AM
[mm]
AA
[mm]
BU
[mm]
F
[mm]
BB
[mm]
WF
[mm]
BQ
[mm]
BP
[mm]
BD
[mm]
BC
[mm]
BF
[mm]
BE
[mm]
BG
[mm]
BA
[mm]
G
[mm]
C
[mm]
R
[mm]
U
[mm]
W
[mm]
I
[mm]
J
[mm]
M
[mm]
N
[mm]
EE
[mm]
IUBK-R-SE-20-25
IUBK-R
20
7.4
M8x1.25
20
26
14
28
22
38
Thru hole 6.6,Both sides ...
37
69.5
11
9.5
7.5
106.5
22
12
38
18
M5x0.8
5.5
18
28
28
38
68.5
106.5
28
52.5
15.5
27
7
13
6.5
22
2.5
G1/8
IUBK-R-SE-25-25
IUBK-R
25
7.4
M8x1.25
22
28
15
30
26
42
Thru hole 6.6,Both sides ...
40
71.5
12
10.5
7.5
111.5
24
14
42
20
M5x0.8
5.5
20
30
32
42
69.5
111.5
30
53.5
15.5
27
9
17
6
22
2.5
G1/8
IUBK-R-SE-32-25
IUBK-R
32
10
M10x1.25
22
32
18
36
34
54
Thru hole 9,Both sides 14...
46
74
14
14
8
120
28
14
46
24
M6x1.0
6.6
24
36
42
54
68
114
36
52
15
34
10
17
6
26
2.5
G1/8
IUBK-R-SE-40-25
IUBK-R
40
14
M14x1.5
24
34
22
44
46
68
Thru hole 6.6,Both sides ...
51
93
17
19
8
144
34
14
48
24
M8x1.25
9
28
44
52
68
82
130
44
66
21.5
42.5
14
19
8
32
3
G1/4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D