目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N285 Form C - Punches with 30° head N285 form C
Intercom
Punches dies
Punches with 30° head N284 form D - N285 form C
Powered by
CAD模型選擇
{intercom/punzoni_matrici/punzoni_di_precisione_30/punzioni_di_presizione_30_n285.prj},{NB=N285_Forma C_A richiesta_100 - 120},{CODICE=N285},{D1=A richiesta},{D2=14.40},{D3=9.0},{D4=9.0},{H=11.0},{K=1.0},{A=20°},{L1=A richiesta},{L=100 - 120},{A1=20.0},{FORMA=Forma C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODICE
Code
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
H
[mm]
K
[mm]
A
[°]
L1
ⁿ/ₐ
L
[mm]
N285 Forma C A richiesta ...
N285
A richiesta
8.98
5.5
5.5
7.5
1.0
30°
A richiesta
100 - 120
N285 Forma C A richiesta ...
N285
A richiesta
9.75
6.0
6.0
8.0
1.0
28°
A richiesta
100 - 120
N285 Forma C A richiesta ...
N285
A richiesta
12.80
8.0
8.0
10.0
1.0
22°30'
A richiesta
100 - 120
N285 Forma C A richiesta ...
N285
A richiesta
14.40
9.0
9.0
11.0
1.0
20°
A richiesta
100 - 120
N285 Forma C A richiesta ...
N285
A richiesta
15.90
10.0
10.0
12.0
1.0
19°
A richiesta
100 - 120
N285 Forma C A richiesta ...
N285
A richiesta
18.70
12.0
12.0
14.0
1.5
24°
A richiesta
120
N285 Forma C A richiesta ...
N285
A richiesta
21.80
14.0
14.0
16.0
1.5
21°
A richiesta
120
N285 Forma C A richiesta ...
N285
A richiesta
24.60
16.0
16.0
18.0
2.0
25°
A richiesta
120
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求
Previews