LSF.P - Swivel Clamp Connector Bases, Plastic, Type AV, with external serration
Inocon
1 Connecting
1B Tube clamps
LSF.P
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/lsf_p/gn272_9_av.prj},{NB=Laschen-Klemmverbinder, Kunststoff LSF.P-40-40-AV-4},{PARTNUMBER=LSF.P-40-40-AV-4},{B=40},{X1=40},{D1=8.5},{D2=6.5},{L=54},{M1=33},{M2=20.0},{T2=8},{S=13.5},{Y1=75},{Y2=60},{WEIGHT=0.0630},{DIM01=75.000},{DIM02=54.000},{DIM03=6.500},{DIM04=60.000},{DIM05=7.500},{DIM06=32.500},{DIM07=40.000},{DIM08=20.000},{DIM09=12.000},{DIM10=100.000},{DIM01X=40.000},{DIM02X=75.000},{DIM03X=54.000},{DIM04X=6.500},{DIM05X=60.000},{DIM06X=7.500},{DIM07X=32.500},{DIM08X=40.000},{DIM09X=20.000},{DIM10X=12.000},{DIM11X=100.000},{T1=-},{X2=-},{OB=grau, matt},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{CTN=39269097},{ROHS=YES},{INFOIN=Produktdetails},{CODE=600421-C33},{DESCRIPTION=TCC-PB-30-E-C33}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
B
Swivel width
[mm]
X1
[mm]
D1
[mm]
D2
[mm]
L
Length
[mm]
M1
[mm]
M2
[mm]
T1
[mm]
T2
[mm]
S
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Ba...
LSF.P-40-40-AV-2
40
40
8.5
6.5
54
33
20.0
-
8
13.5
-
75
60
Black, matte finish
0.0630
39269097
YES
Swivel Clamp Connector Ba...
LSF.P-40-40-AV-4
40
40
8.5
6.5
54
33
20.0
-
8
13.5
-
75
60
Gray, matte finish
0.0630
39269097
YES
Swivel Clamp Connector Ba...
LSF.P-40-75-AV-2
40
75
8.5
6.5
54
33
37.5
30
8
13.5
60
75
60
Black, matte finish
0.0780
39269097
YES
Swivel Clamp Connector Ba...
LSF.P-40-75-AV-4
40
75
8.5
6.5
54
33
37.5
30
8
13.5
60
75
60
Gray, matte finish
0.0780
39269097
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D