目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D12.01 Form 2 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D12 Interior trim clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d12_innenverkleidungsclip/d12_01_form_2.prj},{NB=IMS 380053060INTERIOR TRIM CLIP POM YELLOW(7.91.7)},{V=29},{CNSORDERNO=380053060},{FORM=d1201_form2.jpg},{ARTCODE=INNENVERKLEIDUNGSCLIP POM GELB},{BL=7.90},{BLX=[7.90:8.00]},{BL2=-},{BD=1.70},{BDX=[1.70:2.00]},{A=14.50},{B=6.00},{C=2.70},{D=18.00},{E=17.50},{CNSMASSEXACT=0.93},{CNSMATNO=KUNSTSTOFF},{CNSMAT=POM},{FARBE=Y},{BLX2=-},{CNSORDERNOOLD=38053060}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 380111490 / INTERIOR ...
380111490
INTERIOR TRIM CLIP FOR HO...
[5.00:5.20]
0.70
6.40 x 10.70
4.10
2.60
13.50
8.60
0.32
Plastic
POM
S
IMS 380065690 / INTERIOR ...
380065690
INTERIOR TRIM CLIP POM 30...
[5.00:5.20]
[0.70:0.85]
6.40 x 10.70
4.10
2.60
13.50
9.00
0.33
Plastic
POM
S
IMS 380077630 / INNENVERK...
380077630
INNENVERKLEIDUNGSCLIP FI ...
[6.30:12.30]
2.00
10.20 x 51.20
12.00
1.60
0
0
1.60
Plastic
PA 66
S
IMS 380053060 / INTERIOR ...
380053060
INTERIOR TRIM CLIP POM YE...
[7.90:8.00]
[1.70:2.00]
14.50
6.00
2.70
18.00
17.50
0.93
Plastic
POM
Y
IMS 380110790 / INTERIOR ...
380110790
INTERIOR TRIM CLIP NATURA...
8.00
[0.67:1.00]
8.00 x 10.00
2.95
1.15
20.00
12.80
0.73
Plastic
POM
N
IMS 380110930 / INTERIOR ...
380110930
INTERIOR TRIM CLIP BLACK
8.00
[0.70:2.00]
8.00 x 10.00
2.95
1.70
10.00 x 14.00
12.80
0.66
Plastic
POM
S
IMS 380091150 / INTERIOR ...
380091150
INTERIOR TRIM CLIP RENAU...
8.00
0.80
13.70
6.00
2.80
17.00
11.90
0.97
Plastic
POM
N
IMS 380082360 / INTERIOR ...
380082360
INTERIOR TRIM CLIP BLACK
[8.00:8.10]
0.80
6.50 x 13.00
5.80
3.00
17.00
13.00
0.90
Plastic
POM
S
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D