目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D03.01 Form 2 - Scrivet
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D03 Scrivet
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d03_schraubniet/d03_01_form_2.prj},{NB=IMS 620033810SCHRAUBNIET 6,2 MM PA 6 SCHWARZ(6.20)},{CNSORDERNO=620033810},{FORM=d0301_form2.jpg},{ARTCODE=SCHRAUBNIET 6,2 MM PA 6 SCHWARZ},{BL=6.2},{BLX=6.2},{BL1=-},{BD=0},{BDX=0},{A=6.2},{B=16},{C=2.0},{D=17.5},{CNSMASSEXACT=0.70},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 6},{ANT=Kreuzschlitz},{FARBE=S},{FORMX=2},{VER=22},{CNSORDERNOOLD=62033810}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
ANT
Spur
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 620033810 / SCHRAUBNI...
620033810
SCRIVET Ø 6,2 MM PA 6 BLA...
6.2
0
6.2
16
2.0
17.5
0.70
Materials
PA 6
Kreuzschlitz
S
IMS 620034180 / SCHRAUBNI...
620034180
SCRIVET Ø 6,3 - 7,1 MM PA...
[6.3-7.10]
[2.5-8.00]
6.3
15.5
3.0
22.8
0.87
Materials
PA 66
Kreuzschlitz
S
IMS 930190110 / SCHRAUBNI...
930190110
SCRIVET Ø 7,9 - 8,1 MM PO...
[7.9-8.10]
[1.3-2.30]
7.8
20
2.5
12.0
1.40
Materials
POM
Kreuzschlitz
S
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D