目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C07.04 Form 3 - Spring clip
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C07 Quicky
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c07_quicky/c07_04_form_3.prj},{NB=IMS 090062670SPRING CLIP 3,0 MM ZINC-PLATED NATURAL},{V=25},{CNSORDERNO=090062670},{FORM=c0704_form3.jpg},{ARTCODE=FEDERMUTTER 3,0 MM VZ FL},{D=3.00},{A=35.00},{B=20.00},{S=0.50},{CNSMASSEXACT=2.60},{CNSMATNO=FEDERSTAHL CK 67 },{CNSOBFL=VZ FL},{CNSORDERNOOLD=09062670}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 090062670 / SPRING CL...
090062670
SPRING CLIP 3,0 MM ZINC-...
3.00
35.00
20.00
0.50
2.60
SPRING STEEL CK 67
VZ FL
IMS 090006910 / SPRING CL...
090006910
SPRING CLIP 8,0 MM ZINC-P...
8.00
24.00
16.00
0.50
1.24
SPRING STEEL CK 67
VZ FL PASS
IMS 09000691A / SPRING CL...
09000691A
SPRING CLIP 8,0 MM PHOSPH...
8.00
24.00
16.00
0.50
1.19
SPRING STEEL CK 67
PHO IMP
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D