目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C07.04 Form 2 - Spring clip
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C07 Quicky
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c07_quicky/c07_04_form_2.prj},{NB=IMS 090067670SPRING CLIP FOR BOLT 4,75 MM ZINC-PLATED UNCOLOURED PASSIVATED},{V=22},{CNSORDERNO=090067670},{FORM=c0704_form2.jpg},{ARTCODE=FEDERMUTTER VZ FL PASS},{D=3.00 x 8.00},{A=20.00},{B=10.00},{S=0.40},{CNSMASSEXACT=0.59},{CNSMATNO=FEDERSTAHL CK 67 },{CNSOBFL=VZ FL PASS},{CNSORDERNOOLD=09067670}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 090000210 / SPRING CL...
090000210
SPRING CLIP 1,5 MM PHOSPH...
1.50
15.00
10.00
0.25
0.29
SPRING STEEL CK 67
PHO IMP
IMS 090000250 / SPRING CL...
090000250
SPRING CLIP 2,0 MM ZINC-P...
2.00
15.00
10.00
0.25
0.34
SPRING STEEL CK 67
VZ FL PASS
IMS 090067670 / SPRING CL...
090067670
SPRING CLIP FOR BOLT 4,75...
3.00 x 8.00
20.00
10.00
0.40
0.59
SPRING STEEL CK 67
VZ FL PASS
IMS 090005780 / SPRING CL...
090005780
SPRING CLIP 3,5 MM ZINC-P...
3.50
15.00
10.00
0.35
0.39
SPRING STEEL CK 67
VZ FL PASS
IMS 09000578A / SPRING CL...
09000578A
SPRING CLIP 3,5 MM PHOSPH...
3.50
15.00
10.00
0.35
0.39
SPRING STEEL CK 67
PHO IMP
IMS 09000030A / SPRING CL...
09000030A
SPRING CLIP 5,0 MM ZINC-P...
5.00
20.00
13.50
0.50
0.96
SPRING STEEL CK 67
VZ FL PASS
IMS 09000030B / SPRING CL...
09000030B
SPRING CLIP 5,5 MM PHOSPH...
5.00
20.00
13.50
0.50
0.96
SPRING STEEL CK 67
PHO IMP
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D